知识搜索
下载文档 () / 20
动力,因我们而不同*

Oxalis SP Safe Area Dual Imager PTZ Camera Range

When you need a camera station that operates in both ultra-low light  and smoke or fog conditions this Pan, Tilt & Zoom family of harsh industrial dual optical and thermal cameras is the solution.  Offering the ultimate flexibility, with two enclosure sizes available, choice of internal cameras, wide temperature range and global certification find the perfect camera size for your application.   The continuous 360° pan rotation and tilt from -90° to +90° gives an unrestricted view of the surrounding area.

Made from  316L Electro polished stainless steel and designed specifically for use in hazardous areas. This hard wearing and corrosion resistant  PTZ camera station is suitable for a variety of applications found onshore & offshore in Oil & gas, marine, chemical and wind.

Wide temperature range
-60˚C to +70˚C
Flexible
Number of enclosure sizes available
Durability
High quality 316L Stainless Steel and carry DNV marine certification
oxalis-sp40-dual-imager-ptz-camera-station-fl-web.jpg
SP40 Safe Area Dual Imager PTZ Camera

Certifications and compliances

UL Ordinary Locations

  • UL Listing: E477540
  • UL 60065 & CAN/CSA-C22.2 No. 60065-03

Design features

  • Electro-polished 316L stainless steel on all welded assemblies
  • Washer systems compatible with SW Washer tanks (see separate datasheets)
  • Pole or wall mounting options (see separate datasheets)
  • Supply voltage options (24 VAC, 110 or 230 VAC, 50/60 Hz)
  • Operating temperature from -60 °C to +70 °C*
  • IP66/67

*Model dependent

Standard Materials

  • Body material: electro-polished 316L stainless steel on all welded assemblies
  • Fixings material: A4 stainless steel
  • Camera station window: toughened glass & internal AR and external carbon coated germanium Ø50 mm
规格

Ordering Information SP40 Dual Imager Analogue - NEC Applications

dsou0047-en-oxalis-sp40-safe-area-ptz-dual-imager-config-options-config-options-nec.png
下载链接
X
Download Close