知识搜索
下载文档 () / 20
动力,因我们而不同*

Oxalis SP Safe Area Thermal PTZ Camera Range

This Pan, Tilt & Zoom family of harsh industrial thermal cameras offer the ultimate flexibility, with three enclosure sizes available, choice of internal camera, wide temperature range and global certification to find the perfect camera size for your application.   The continuous 360° pan rotation and tilt from -90° to +90° gives an unrestricted view of the surrounding area. 

Made from 316L Electro polished stainless steel and designed specifically for use in hazardous areas. This hard-wearing and corrosion resistant  PTZ camera station is suitable for a variety of applications found onshore & offshore in Oil & gas, marine, chemical and wind.

Resilience
Made from high quality 316L Stainless Steel
Longevity
Withstand safe areas in onshore, offshore, marine and heavy industrial environments
Globally Certified
ATEX, IECEx, UL, DNV, EAC, Inmetro, CCOE
oxalis-sp26-thermal-ptz-camera-station-fl-web.jpg
SP26 Safe Area Thermal PTZ Camera
oxalis-sp40-thermal-ptz-camera-station-fl-web.jpg
SP40 Safe Area Thermal PTZ Camera

Certifications and compliances

UL Ordinary Locations

  • UL Listing: E477540
  • UL 60065 & CAN/CSA-C22.2 No. 60065-03

Design Features

  • Electro-polished 316L stainless steel on all welded assemblies
  • Compatible with Oxalis SW washer tanks (see separate datasheets)
  • Pole or wall mounting options (see separate datasheets)
  • Supply voltage options (24 VAC, 110 or 230 VAC, 50/60 Hz)
  • Operating temperature from -60 ˚C to +70 ˚C*
  • IP66/67
  • Temperature alarm option 
  • Camera station window in toughened glass

*Model dependent 

Standard Materials

  • Body material: electro-polished 316L stainless steel on all welded assemblies
  • Fixings material: A4 stainless steel
  • Camera station window:toughened glass, Internal AR and external carbon coated germanium (50 or 90 mm Ø) 
规格

Ordering Information SP40 Thermal Analogue - NEC Applications

dsou0045-en-oxalis-sp40-safe-area-ptz-thermal-analogue-config-options-nec.png

Ordering Information SP40 Thermal Analogue - IEC Applications

dsox0045-en-oxalis-sp40-safe-area-ptz-thermal-analogue-config-options-iec.png

Ordering Information SP40 Thermal IP - NEC Applications

dsou0075-en-oxalis-sp40-safe-area-ptz-thermal-ip-config-options-config-options-nec.png

Ordering Information SP40 Thermal IP - IEC Applications

dsox0089-en-oxalis-sp40-safe-area-ptz-thermal-ip-config-options-iec.png
下载链接
X
Download Close