知识搜索
下载文档 () / 20
动力,因我们而不同*

Oxalis ST Safe Area Optical & IR PTZ Twin Camera Range

If you want to improve the image of your camera in low light this Pan, Tilt & Zoom with integral illuminator family of harsh industrial optical cameras offer the ultimate flexibility, with two enclosure sizes available, choice of internal camera, wide temperature range and global certification to find the perfect camera size for your application. The continuous 360° pan rotation and tilt from -90° to +90° gives an unrestricted view of the surrounding area and the illuminator has an integrated light sensor for automatic operation and utilises high efficiency IP LED's for up to 100m range.

Made from  316L Electro polished stainless steel and designed specifically for use in hazardous areas, this hard-wearing  pan, tilt, zoom camera station with integral illumination is suitable for a variety of applications found onshore & offshore in Oil & gas, marine, chemical and wind.

Integrated light sensor
automatic operation and provides clearly vision
IR LEDs
for up to 100m range
Unrestricted view
Continuous 360° pan rotation and tilt from -90° to +90°
oxalis-st40-optical-twin-camera-station-fl-web.jpg
ST40 Safe Area Optical PTZ Twin Camera

Certifications and compliances

UL Ordinary Locations

  • UL Listing: E477540
  • UL 60065 & CAN/CSA-C22.2 No. 60065-03

Design Features

  • Electro-polished 316L stainless steel on all welded assemblies
  • Camera station window in toughened glass
  • Pole or wall mounting options (see separate datasheets)
  • Supply voltage options (24 VAC, 110 or 230 VAC, 50/60 Hz)
  • Operating temperature -60 ˚C to +70 ˚C*
  • IP66/67

*Model dependent

Standard Materials

  • Body: electro-polished 316L stainless steel on all welded assemblies
  • Fixings: A4 stainless steel
  • Camera station window: toughened glass / internal AR and external carbon coated germanium with protective grill
规格

Ordering Information ST40 IP - NEC Applications

dsou0040-en-oxalis-st40-safe-area-twin-optical-and-ir-hd-ip-config-options-config-options-nec.png

Ordering Information ST40 IP - IEC Applications

dsox0040-en-oxalis-st40-safe-area-twin-optical-and-ir-hd-ip-config-options-iec.png
下载链接
X
Download Close