知识搜索
下载文档 () / 20
动力,因我们而不同*

Oxalis SW10 Washer System

When the camera window needs cleaning in a harsh industrial area the SW is our solution, the casing is made from 316L stainless steel and designed specifically for use with our XF,XP and XT camera stations. The 10L water tank is manually pressurised to 3.5 bar to deliver a head height of up to 20m. Water is delivered to the camera by activating the solenoid valve which can be switched via the telemetry receiver card in the camera (Wash/Wipe command) or operated independently.

Flexible
Available in 5, 10, and 25 litre capacities
Durability
high density polyethylene tank
safe area certified
Certified to operate in safe area zones

Design features

  • Onshore, Offshore, Marine & Heavy Industrial applications
  • IP66/67 Junction Box
  • For use with SF, SP & ST series camera stations
  • 316 l SS frames for maximum corrosion protection
  • Integral pump suitable for 6 m head height
  • 2 switching options
  • Independently (230 VAC, 24 VAC or 24 VDC)
  • Via telemetry receiver (24 VAC)
  • Available for use with third party housings

Standard materials

  • Washer tank: high density polyethylene, chemical and UV resistant
  • Mounting frame: 316L stainless steel for maximum corrosion protection
规格

For full ordering details, please see the technical information on the resources tab above or get in touch with the team.

下载链接
X
Download Close