知识搜索
下载文档 () / 20
动力,因我们而不同*

Oxalis XD Explosion Optical Dome PTZ Camera Range

The Oxalis XD70 Explosion proof Optical Dome PTZ camera is certified to be used in hazardous areas and harsh environments where it is withstanding physical environmental challenges like vibration, humidity, extreme temperature variations and corrosion.

The customized dome has an electro-static dissipative coating (ESD). The XD70 has endless panoramic rotation and using the highest quality materials, is designed for longevity.

Reliable
withstanding physical environmental challenges in Hazardous areas
Durability
Hard-wearing scratch resistant coating
Longevity
Scratch resistant coating reduces maintenance

Certifications and compliances

ATEX

  • PRESAFE 18 ATEX 12335X

IECEx

  • IECEx PRE 18.6627X

Ex Certification Code

  • Ex II 2 G, Ex d IIB+H2 T5 Gb

Design Features

  • Scratch resistant coating (EMC)
  • EX certified for zone 1 (gas group IIB+H2)
  • Full HD 1080p resolution
  • H264 video compression
  • Flexible powering (30 VAC, 24 VDC or PoE)
  • Endless panoramic rotation
  • Automatic image flip
  • Scratch proof, tempered glass
  • Auto focus with manual override on motorised zoom lenses
  • Auto iris with manual override on motorised zoom lenses
  • Built-in heating
  • Designed to accept future software upgrades remotely

Standard materials

  • Body material: stainless steel AISI 316L, electro polished
  • Dome: ex coated polycarbonate dome cupola
规格

Ordering Information EOC - IEC applications

dsox0099-en-oxalis-xd70-ex-dome-optical-hd-ip-eoc-config-options-iec.png

Ordering Information - IEC applications

dsox0096-en-oxalis-xd70-ex-dome-optical-hd-ip-config-options-iec.png
下载链接
X
Download Close