知识搜索
下载文档 () / 20
动力,因我们而不同*

Oxalis XF Ex Thermal Fixed Camera Range

This  family of explosion proof fixed thermal cameras offer the ultimate flexibility, with three enclosure sizes available, choice of internal camera, wide temperature range and global certification find the perfect camera size for your application.

Made from  316L Electro polished stainless steel and designed specifically for use in hazardous areas. This hard wearing and corrosion resistant  fixed camera station is suitable for a variety of applications found onshore & offshore in Oil & gas, marine, chemical and wind.

Highly Certified
Explosion proof
Wide temperatures range
-60˚C to +70˚C
Minimal maintenance
Hard-wearing 316L Electro polished stainless steel
oxalis-xf26-thermal-camera-station-fr-web.jpg
XF26 Ex Thermal Fixed Camera
oxalis-xf40-thermal-camera-station-fr-web.jpg
XF40 Ex Thermal Fixed Camera
oxalis-xf60-thermal-fixed-camera-station-fr-web.jpg
XF60 Ex Thermal Fixed Camera

Certifications and compliances

ATEX

  • II 2 G Ex db (op pr) IIC T4 Gb -60°C to +70°C
  • II 2 D Ex tb (op pr) IIIC T140°C Db IP6x
  • On Request: T5 -60°C to +65°C, T6 -60°C to +40°C
  • On request: T135 -60°C to +65°C
  • Certificate: ITS16ATEX101021X

IECEx

  • Ex db (op pr) IIC T4 Gb -60°C to +70°C
  • Ex tb (op pr) IIIC T140°C Db IP6x
  • On Request: T5 -60°C to +65°C, T6 -60°C to +40°C
  • On request: T135 -60°C to +65°C
  • Certificate: IECEx ITS 15.0068X

UL C1/D1

  • Class I, Division 1, Groups B, C, D,  T4+ -50°C to +70°C (-58°F to +158°F)
  • Class II, Division 1, Groups E, F, G IP67.
  • Class 1 Zone 1 A Ex d IIB + Hydrogen T4 (T5 On Request)
  • On Request: T5 -50°C to +70°C (-58°F to +158°F), T6 -50°C to +50°C (-58°F to +122°F)
  • UL Listing: E477542

TR CU, EAC

  • 1 Ex db (op pr) IIC T4 Gb -60°C to +70°C
  • Ex tb (op pr) IIIC T140°C Db IP6x
  • On Request: T5 -60°C to +65°C, T6 -60°C to +40°C
  • On request: T135 -60°C to +65°C
  • Certificate: TCRUCGB.ГБ04.B00587

INMETRO

  • Ex db (op pr) IIC T4 Gb -60°C to +70°C
  • Ex tb (op pr) IIIC T140°C Db IP6x
  • On Request: T5 -60°C to +65°C, T6 -60°C to +40°C
  • On request: T135 -60°C to +65°C
  • Certificate: UL-BR 17.0063X

CCOE

  • Ex db (op pr) IIC T4 Gb -60°C to +70°C
  • Ex tb (op pr) IIIC T140°C Db IP6x
  • On Request: T5 -60°C to +65°C, T6 -60°C to +40°C
  • On request: T135 -60°C to +65°C
  • Certificate: P529141/1

 

Design Features

  • ATEX, IECEx, Class 1 Division 1 and Zone 1 certified
  • Electro-polished 316 l stainless steel on welded assembly
  • Camera station window in internal AR and external carbon coated germanium 50 mm Ø with protective grill
  • Pole or wall mounting options (see separate datasheets)
  • Supply voltage options (24 VAC) 
  • Supply voltage options:  (24 VAC, 110 or 230 VAC, 50/60 Hz)
  • Operating temperature -60 ˚C to +70 ˚C*
  • IP66/67 (IP68)
  • Temperature alarm option
  • Camera station window in toughened glass

*Model dependent

Standard Materials

  • Body: electro-polished 316L stainless steel on all welded assemblies
  • Fixings: A4 stainless steel
  • Camera station window: toughened glass / internal AR and external carbon coated germanium with protective grill
规格

Ordering Information XF26 Thermal Analogue - NEC Applications

dsou0035-en-oxalis-xf26-ex-fixed-thermal-analogue-config-options-config-options-nec.png

Ordering Information XF26 Thermal Analogue - IEC Applications

dsox0035-en-oxalis-xf26-ex-fixed-thermal-analogue-config-options-iec.png

Ordering Information XF40 Thermal Analogue - NEC Applications

dsou0030-en-oxalis-xf40-ex-fixed-thermal-analogue-config-options-config-options-nec.png

Ordering Information XF40 Thermal Analogue - IEC Applications

dsox0030-en-oxalis-xf40-ex-fixed-thermal-analogue-config-options-iec.png

Ordering Information XF40 Thermal IP - IEC Applications

dsox0086-en-oxalis-xf40-ex-fixed-thermal-ip-config-options-iec.png

Ordering Information XF60 Thermal Analogue - NEC Applications

dsou0023-en-oxalis-xf60-ex-fixed-thermal analogue-config-options-config-options-nec.png

Ordering Information XF60 Thermal IP - NEC Applications

dsou0024-en-oxalis-xf60-ex-fixed-thermal-ip-config-options-config-options-nec.png

Ordering Information XF60 Thermal Analogue - IEC Applications

dsox0023-en-oxalis-xf60-ex-fixed-thermal analogue-config-options-iec.png

Ordering Information XF60 Thermal IP - IEC Applications

dsox0090-en-oxalis-xf60-ex-fixed-thermal-ip-config-options-iec.png
下载链接
X
Download Close