知识搜索
下载文档 () / 20
动力,因我们而不同*

Oxalis XP Ex Dual Imager PTZ Camera Range

When you need a camera station that operates in both ultra-low light  and smoke or fog conditions this Pan, Tilt & Zoom family of explosion proof dual optical and thermal cameras is the solution.  Offering the ultimate flexibility, with two enclosure sizes available, choice of internal cameras, wide temperature range and global certification find the perfect camera size for your application. The continuous 360° pan rotation and tilt from -90° to +90° gives an unrestricted view of the surrounding area.

Made from  316L Electro polished stainless steel and designed specifically for use in hazardous areas. This hard wearing and corrosion resistant  PTZ camera station is suitable for a variety of applications found onshore & offshore in Oil & gas, marine, chemical and wind.

Unrestricted view
Continuous 360° pan rotation and tilt from -90° to +90°
Globally Certified
ATEX, IECEx, UL, DNV, EAC, Inmetro, CCOE
Cost saving
Durable in harsh conditions minimal maintenance required
oxalis-xp40-dual-imager-ptz-camera-station-fr-web.jpg
XP40 Dual Imager PTZ Camera
oxalis-xp40b-thermal-dual-imager-camera-station-fr-web.jpg
XP40B Dual Imager PTZ Camera

Certifications and compliances

ATEX

  • II 2 G Ex db (op pr) IIC T4 Gb -60°C to +70°C
  • II 2 D Ex tb (op pr) IIIC T140°C Db IP6x
  • On Request: T5 -60°C to +65°C, T6 -60°C to +40°C
  • On request: T135 -60°C to +65°C
  • Certificate: ITS16ATEX101021X

IECEx

  • Ex db (op pr) IIC T4 Gb -60°C to +70°C
  • Ex tb (op pr) IIIC T140°C Db IP6x
  • On Request: T5 -60°C to +65°C, T6 -60°C to +40°C
  • On request: T135 -60°C to +65°C
  • Certificate: IECEx ITS 15.0068X

UL C1/D1

  • Class I, Division 1, Groups B, C, D,  T4+ -50°C to +70°C (-58°F to +158°F)
  • Class II, Division 1, Groups E, F, G IP67.
  • Class 1 Zone 1 A Ex d IIB + Hydrogen T4 (T5 On Request)
  • On Request: T5 -50°C to +70°C (-58°F to +158°F), T6 -50°C to +50°C (-58°F to +122°F)
  • UL Listing: E477542

TR CU, EAC

  • 1 Ex db (op pr) IIC T4 Gb -60°C to +70°C
  • Ex tb (op pr) IIIC T140°C Db IP6x
  • On Request: T5 -60°C to +65°C, T6 -60°C to +40°C
  • On request: T135 -60°C to +65°C
  • Certificate: TCRUCGB.??04.B00587

INMETRO

  • Ex db (op pr) IIC T4 Gb -60°C to +70°C
  • Ex tb (op pr) IIIC T140°C Db IP6x
  • On Request: T5 -60°C to +65°C, T6 -60°C to +40°C
  • On request: T135 -60°C to +65°C
  • Certificate: UL-BR 17.0063X

CCOE

  • Ex db (op pr) IIC T4 Gb -60°C to +70°C
  • Ex tb (op pr) IIIC T140°C Db IP6x
  • On Request: T5 -60°C to +65°C, T6 -60°C to +40°C
  • On request: T135 -60°C to +65°C
  • Certificate: P529141/1

Design features

  • ATEX, IECEx, Class 1 Division 1 and Zone 1 certified
  • Compatible with Oxalis XW or XWP washer tanks (see separate datasheets)
  • Electro-polished 316L stainless steel on all welded assemblies
  • Pole or wall mounting options (see separate datasheets)
  • Supply voltage options (24 VAC, 110 or 230 VAC, 50/60 Hz)
  • Operating temperature -60 °C to +70 °C*
  • IP66/67

*Model dependent 

Standard materials

  • Body material: electro-polished 316L stainless steel on all welded assemblies
  • Fixings material: A4 stainless steel
  • Camera station window: toughened glass / Internal AR and external carbon coated germanium with protective grill
规格

Ordering Information XP40 Dual Imager Analogue - NEC Applications

dsou0017-en-oxalis-xp40-ex-ptz-dual-imager-config-options-config-options-nec.png

Ordering Information XP40B Dual Imager IP - IEC Applications

dsox0118-en-oxalis-xp40b-ex-ptz-dual-imager-config-options-iec.png
下载链接
X
Download Close