知识搜索
下载文档 () / 20
动力,因我们而不同*

Oxalis XP Ex Thermal PTZ Camera Range

This Pan, Tilt & Zoom explosion proof thermal camera offers the flexibility with choice of internal camera and lens, wide temperature range and global certification to find the perfect camera size for your application. The continuous 360° pan rotation and tilt from -90° to +90° gives an unrestricted view of the surrounding area. 

Made from 316L Electro polished stainless steel and designed specifically for use in hazardous areas. This hard-wearing and corrosion resistant PTZ camera station is suitable for a variety of applications found onshore & offshore in Oil & gas, marine, chemical and wind.

Unrestricted view
The continuous 360° pan rotation and tilt from -90° to +90° gives an unrestricted view of the surrounding area.
Durability
Made from 316L Electro polished stainless steel and designed specifically for use in hazardous areas
Globally Certified
ATEX, IECEx, UL, DNV, EAC, Inmetro, CCOE
oxalis-xp40b-thermal-camera-station-fr-web.jpg
XP40B Ex Thermal PTZ Camera

Certifications and compliances

ATEX

  • II 2 G Ex db (op pr) IIC T4 Gb -60°C to +70°C
  • II 2 D Ex tb (op pr) IIIC T140°C Db IP6x
  • On Request: T5 -60°C to +65°C, T6 -60°C to +40°C
  • On request: T135 -60°C to +65°C
  • Certificate: ITS16ATEX101021X

IECEx

  • Ex db (op pr) IIC T4 Gb -60°C to +70°C
  • Ex tb (op pr) IIIC T140°C Db IP6x
  • On Request: T5 -60°C to +65°C, T6 -60°C to +40°C
  • On request: T135 -60°C to +65°C
  • Certificate: IECEx ITS 15.0068X

UL C1/D1

  • Class I, Division 1, Groups B, C, D,  T4+ -50°C to +70°C (-58°F to +158°F)
  • Class II, Division 1, Groups E, F, G IP67.
  • Class 1 Zone 1 A Ex d IIB + Hydrogen T4 (T5 On Request)
  • On Request: T5 -50°C to +70°C (-58°F to +158°F), T6 -50°C to +50°C (-58°F to +122°F)
  • UL Listing: E477542

TR CU, EAC

  • 1 Ex db (op pr) IIC T4 Gb -60°C to +70°C
  • Ex tb (op pr) IIIC T140°C Db IP6x
  • On Request: T5 -60°C to +65°C, T6 -60°C to +40°C
  • On request: T135 -60°C to +65°C
  • Certificate: TCRUCGB.ГБ04.B00587

INMETRO

  • Ex db (op pr) IIC T4 Gb -60°C to +70°C
  • Ex tb (op pr) IIIC T140°C Db IP6x
  • On Request: T5 -60°C to +65°C, T6 -60°C to +40°C
  • On request: T135 -60°C to +65°C
  • Certificate: UL-BR 17.0063X

CCOE

  • Ex db (op pr) IIC T4 Gb -60°C to +70°C
  • Ex tb (op pr) IIIC T140°C Db IP6x
  • On Request: T5 -60°C to +65°C, T6 -60°C to +40°C
  • On request: T135 -60°C to +65°C
  • Certificate: P529141/1

Design Features

  • ATEX, IECEx, Class 1 Division 1 and Zone 1 certified
  • Electro-polished 316L stainless steel on all welded assemblies
  • Pole or wall mounting options (see separate datasheets)
  • Supply voltage options (24 VAC, 110 or 230 VAC, 50/60 Hz)
  • Operating temperature from -60 ˚C to +70 ˚C*
  • IP66/67

*Model dependent

Standard Materials

  • Body: electro-polished 316L stainless steel on all welded assemblies
  • Fixings: A4 stainless steel
  • Camera station window: Internal AR and external carbon coated germanium (50 or 102 mm Ø) with protective grill
规格

Ordering Information XP40 Thermal Analogue - NEC Applications

oxalis-dsox0015-xp-thermal-analogue-nec-applications.jpg

Ordering Information XP40 Thermal Analogue - IEC Applications

oxalis-dsox0015-xp-thermal-analogue-iec-applications.jpg

Ordering Information XP40 Thermal IP - NEC Applications

oxalis-dsox0124-xp-thermal-ip-nec-applications.jpg

Ordering Information XP40 Thermal IP - IEC Applications

oxalis-dsou0072-xp-thermal-ip-iec-applications.jpg

Ordering Information XP40B Thermal IP - IEC Applications

oxalis-dsou0091-xp40b-thermal-ip-iec-applications.jpg
下载链接
X
Download Close