知识搜索
下载文档 () / 20
动力,因我们而不同*

Oxalis XT Ex Optical & IR PTZ Twin Camera Range

If you want to improve the image of your camera in low light this Pan, Tilt & Zoom with integral illuminator family of explosion proof optical cameras offer the ultimate flexibility, with two enclosure sizes available, choice of internal camera, wide temperature range and global certification to find the perfect camera size for your application. The continuous 360° pan rotation and tilt from -90° to +90° gives an unrestricted view of the surrounding area and the illuminator has an integrated light sensor for automatic operation and utilises high efficiency IP LED's for up to 100m range.

Made from 316L Electro polished stainless steel and designed specifically for use in hazardous areas, this hard -wearing  pan, tilt, zoom camera station with integral illumination is suitable for a variety of applications found onshore & offshore in Oil & gas, marine, chemical and wind.

Light sensor
The illuminator has an integrated light sensor for automatic operation.
High efficiency
Designed with IP LED's for up to 100m range.
Globally Certified
ATEX, IECEx, UL, DNV, EAC, Inmetro, CCOE
oxalis-xt40-ptz-twin-camera-station-fr-web.jpg
XT40 Ex Optical & IR PTZ Twin Camera
oxalis-xt40b-optical-twin-camera-station-fr-web.jpg
XT40B Ex Optical & IR PTZ Twin Camera

Certifications and compliances

ATEX

  • II 2 G Ex db (op pr) IIC T4 Gb -60°C to +70°C
  • II 2 D Ex tb (op pr) IIIC T140°C Db IP6x
  • On Request: T5 -60°C to +65°C, T6 -60°C to +40°C
  • On request: T135 -60°C to +65°C
  • Certificate: ITS16ATEX101021X

IECEx

  • Ex db (op pr) IIC T4 Gb -60°C to +70°C
  • Ex tb (op pr) IIIC T140°C Db IP6x
  • On Request: T5 -60°C to +65°C, T6 -60°C to +40°C
  • On request: T135 -60°C to +65°C
  • Certificate: IECEx ITS 15.0068X

UL C1/D1

  • Class I, Division 1, Groups B, C, D,  T4+ -50°C to +70°C (-58°F to +158°F)
  • Class II, Division 1, Groups E, F, G IP67.
  • Class 1 Zone 1 A Ex d IIB + Hydrogen T4 
  • UL Listing: E477542

TR CU, EAC

  • 1 Ex db (op pr) IIC T4 Gb -60°C to +70°C
  • Ex tb (op pr) IIIC T140°C Db IP6x
  • On Request: T5 -60°C to +65°C, T6 -60°C to +40°C
  • On request: T135 -60°C to +65°C
  • Certificate: TCRUCGB.ГБ04.B00587

INMETRO

  • Ex db (op pr) IIC T4 Gb -60°C to +70°C
  • Ex tb (op pr) IIIC T140°C Db IP6x
  • On Request: T5 -60°C to +65°C, T6 -60°C to +40°C
  • On request: T135 -60°C to +65°C
  • Certificate: UL-BR 17.0063X

CCOE

  • Ex db (op pr) IIC T4 Gb -60°C to +70°C
  • Ex tb (op pr) IIIC T140°C Db IP6x
  • On Request: T5 -60°C to +65°C, T6 -60°C to +40°C
  • On request: T135 -60°C to +65°C
  • Certificate: P529141/1

 

Design Features

  • ATEX, IECEx, Class 1 Division 1 certified
  • Electro-polished 316L stainless steel on all welded assemblies
  • Camera station window in toughened glass
  • Pole or wall mounting options (see separate datasheets)
  • Supply voltage options (24 VAC, 110 or 230 VAC, 50/60 Hz)
  • Operating temperature from -60 ˚C to +70 ˚C*
  • IP66/67

*Model dependent

Standard Materials

  • Body: electro-polished 316L stainless steel on all welded assemblies
  • Fixings: A4 stainless steel
  • Camera station window: toughened glass
规格

Ordering Information XT40 Optical & IR IP - IEC Applications

dsox0003-en-oxalis-xt40-ex-twin-optical-and-ir-hd-ip-config-options-iec.png

Ordering Information XT40 Optical & IR IP - NEC Applications

dsou0003-en-oxalis-xt40-ex-twin-optical-and-ir-hd-ip-config-options-config-options-nec.png

Ordering Information XT40B Optical & IR IP - IEC Applications

dsox0117-en-oxalis-xt40b-ex-twin-optical-and-ir-hd-ip-config-options-iec.png
下载链接
X
Download Close