知识搜索
下载文档 () / 20
动力,因我们而不同*

Oxalis XWP10 Washer System

When the camera window needs cleaning in a hazardous area the XWP is our solution, the casing is made  from  316L stainless steel and designed specifically for use with our XF, XP and XT camera stations.

The 10L water tank is manually pressurised to 3.5 bar to deliver a head height of up to 20m. Water is delivered to the camera by activating the solenoid valve which can be switched via the telemetry receiver card in the camera (Wash/Wipe command) or operated independently.

Flexible
Can be used with XF, XT and XP Series explosion-protected camera stations
Solenoid valve
Suitable for hazardous areas
Efficiency
Pressurised to 3.5 bar for a maximum head height of 20 meters

Certifications and compliances

ATEX

  • II 2 GD Ex d IIC T4 Gb ≤-60°C to +100°C  
  • Ex t  IIIC T130°C Db IP6x  
  • On Request: T5 ≤-60°C to +75°C, T6 ≤-60°C to +60°C 
  • On request: T95°C ≤-60°C to +75°C, T80°C ≤-60°C to +60°C
  • Certificate: DNV 12 ATEX 112883X

IECEx

  • Exd IIC T4 Gb ≤-60°C to +100°C  
  • Ex t  IIIC T130°C Db IP6x  
  • On Request: T5 ≤-60°C to +75°C, T6 ≤-60°C to +60°C 
  • On request: T95°C ≤-60°C to +75°C, T80°C ≤-60°C to +60°C
  • Certificate: IECEx DNV 13.0006X

INMETRO

  • Exd IIC T4 Gb -60°C to +100°C  
  • Ex tb  IIIC T130°C Db IP6x
  • On Request: T5 ≤-60°C to +75°C, T6 ≤-60°C to +60°C 
  • On request: T95°C ≤-60°C to +75°C, T80°C ≤-60°C to +60°C
  • Certificate: CEPEL 08.1717X

TR CU EAC27

  • Exd IIC  T4 Gb X ≤-60°C to +100°C  
  • Ex tb  IIIC T130°C Db X  
  • On Request: T5/T6 ≤-60°C to +70°C
  • On request: T95°C/T80°C ≤-60°C to +70°C
  • Certificate: RUC-IN.ГБ08.B.01100

Design Features

  • EXD certified solenoid assembly
  • IP67 ingress protected solenoid
  • Onshore, offshore, marine & heavy industrial applications
  • For use with XF, XT & XP series camera stations
  • 316 l stainless steel case construction
  • Available for use with third party housings

Standard Materials

  • 316L stainless steel
规格

For full ordering details, please see the technical information on the resources tab above or get in touch with the team.

下载链接
X
Download Close