知识搜索
下载文档 () / 20
动力,因我们而不同*

Yuhua EACF-101B Mining Optical Fixed Camera

Made from 316L stainless steel and designed specifically for use in Group I, II, III hazardous area, this hard wearing and corrosion resistant fixed camera station is suitable for mining, oil & gas, chemical, marine and many other industries where quality and durability are a pre-requisite.

With HD IP image resolution, lens zooming capability, and Ethernet IP connectivity the EACF-101B is ideal for remote monitoring providing enhanced safety with clear visualisation of conditions in the process area.

In particular for coal mining, the EACF-101B has a compact design making it much lighter, smaller and therefore suitable for quick installation in areas where space is limited underground for example, on a longwall face, OEM equipment, or in tunnels.

Compact Design
Easy installation for limited space
Ex Enclosure
Robust and durable for harsh environment
Flexibility
One solution for use in Group I, II, and III hazardous area

Certifications and compliances

IECEx

  • IECEx certificate: IECEx ExTC 21.0013X
  • Ex db I Mb, Ex db [ib] I Mb
  • Ex db IIC T6 Gb
  • Ex tb IIIC T80ºC Db

BIS 

  • Certificate: R-41268585

Design Features

  • Ex d IECEx certified
  • BIS certified
  • Max image resolution 5MP
  • Low light capability of 0.001lux
  • Multiple options of power input
  • IP66 / IP68 rated 316L stainless steel enclosure suitable for harsh environments
  • Compact dimension
  • Weight <3.5KG
  • ONVIF compliant

Standard Materials

  • Body: Polished 316L stainless steel on all welded assemblies
  • Fixings: A4 stainless steel
  • Camera station window: toughened glass

规格

Ordering Requirements EACF 101B (EN)

dsyh0024-en-yuhua-eacf-101b-config-options.png

显示差异
仅显示不同点
隐藏空白功能
下载链接
X
Download Close