知识搜索
下载文档 () / 20
动力,因我们而不同*

Yuhua YHH30B Optical Fixed Camera Range

Made from 316L stainless steel and designed specifically for use in hazardous area and or harsh environmental conditions, this hard wearing and corrosion resistant fixed camera station is suitable for a variety of applications both onshore and offshore in Oil & Gas, Marine, Wind, Chemical and many other industries where quality and durability are a pre-requisite.

With zoom capability as standard, a variety of mounting brackets, wiper/washer tank, POE, EOC, and fibre optic options the YHH30B has the operational capability for most demanding CCTV applications.

Flexible
A variety of mounting brackets
Durability
Stainless Steel 316L designed for use in harsh environmental conditions
Wiper/washer
Clear vision

Certifications and compliances

ATEX

  • Presafe 19 ATEX 15006X

IECEx

  • IECEx PRE 19.0070X
  • Ex db IIC T5 Gb, Ex tb IIIC T95°C Db
  • Ex db op pr IIC T5 Gb, Ex tb op pr IIIC T95°C Db
  • Vibration and shock test IEC60068-2-6, IEC60068-2-27 Class

BIS 

  • Certificate: R-41268585

PESCO

  • Certificate: P576354 

Design Features

  •  ATEX & IECEx certified
  •  BIS & PESO certified
  • IP66 and IP68
  • Up to 5MP resolution
  • -40ºC to +65ºC temperature range 
  • 316L Stainless Steel
  • Automatic Heater
  • Optional POE
  • Optional EOC
  • Optional fiber optic
  • Optional wiper

Standard Materials

  • Body: Polished 316L stainless steel on all welded assemblies
  • Fixings: A4 stainless steel
  • Camera station window: toughened glass
规格

Ordering Requirements YHH30E (EN)

dsyh0006-en-yuhua-yhh30b-config-options.png
下载链接
X
Download Close