知识搜索
下载文档 () / 20
CCTV Products

Yuhua YHPTZ41B Optical PTZ Camera Range

Made from 316L stainless steel and designed specifically for use in hazardous area and harsh environmental conditions. This hard wearing and corrosion resistant pan, tilt, zoom camera station is suitable for a variety of applications, both onshore and offshore in oil & gas, marine, wind, chemical and many other industries where quality and durability are a pre-requisite.

The continuous 360º pan rotation and tilt from -90º to +90º gives an unrestricted view of the surrounding area. With ONVIF protocol as standard, a variety of mounting brackets, wiper/washer tank, fibreoptic transmission options, and an additional illuminator the YHPTZ41B has the operational capability for most demanding CCTV applications.

Unrestricted view
Continuous 360º pan rotation and tilt from -90º to +90º
Flexible
Additional illuminator, various voltages and transmissions
Durability
Hard wearing and corrosion resistant camera
yuhua-yhptz41b-1-optical-ptz-camera-station-fl-web.jpg
YHPTZ41B-1 Optical PTZ Camera
yuhua-yhptz41b-optical-pitz-twin-camera-station-fl-web.jpg
YHPTZ41B Optical PTZ Twin Camera

Certifications and compliances

ATEX

  • II 2 G Ex db op is IIC T6 Gb, II 2 D Ex tb op is IIIC T80°C Db
  • II 2 G Ex db IIC T6 Gb, II 2 D Ex tb IIIC T80°C Db
  • II 2 G Ex db op is op pr IIC T6, Gb II 2 D Ex tb op is op pr IIIC T80°C Db
  • II 2 G Ex db op pr IIC T6 Gb, II 2 D Ex tb op pr IIIC T80°C Db
  • Certificate: Presafe 19 ATEX 15007X

 

IECEx

  • Ex db op is IIC T6 Gb, Ex tb op is IIIC T80°C Db
  • Ex db IIC T6 Gb, Ex tb IIIC T80°C Db
  • Ex db op is op pr IIC T6 Gb, Ex tb op is op pr IIIC T80°C Db
  • Ex dB op pr IIC T6 Gb, Ex tb op pr IIIC T80°C Db
  • Certificate: IECEx PRE 19.0071X

 

BIS 

  • Certificate: R-41268585

 

PESCO

  • Certificate: P576354 

Design Features

  • ATEX & IECEx certified
  • BIS & PESO certified
  • IP66 and IP68
  • Up to 5MP resolution
  • -40ºC to +65ºC temperature range
  • 316L Stainless Steel
  • 360º continuous pan rotation
  • +90º to -90º tilt rotation
  • Multiple scanning mode
  •  Automatic heater
  • Optional IR illuminator
  • Optional fiber optic transmission
  • Wiper

Standard Materials

  • Body: Polished 316L stainless steel on all welded assemblies
  • Fixings: A4 stainless steel
  • Camera station window: toughened glass
规格

Ordering Requirements YHPTZ41B (EN)

dsyh0005-en-yuhua-yhptz41b-ex-ptz-hd-ip-camera-station-config-options.jpg
下载链接
X
Download Close