下载文档 () / 20
动力,因我们而不同*

Yuhua YHQ80 Optical PTZ Dome Camera Range

Made from 316L stainless steel, and designed specifically for use in hazardous areas and harsh environmental conditions, this hard-wearing and corrosion-resistant pan-tilt-zoom dome camera station is suitable for a variety of applications. It can be used both onshore and offshore in oil & gas, marine, wind, chemical, and many other industries where quality and durability are prerequisites.

The continuous 360° pan rotation and tilt from 0° to +85° provide an unrestricted view of the surrounding area. The rotation speed is adjustable in the range of 0.1°/s to 200°/s, allowing the camera to quickly capture any object in its field of view. With ONVIF protocol as standard, and a variety of voltage input and transmission options, the YHQ80 has the operational capability for the most demanding CCTV applications.

Flexibility
Highly configurable options meet the most typical needs
Benefits
Unrestricted view with continuous 360° pan rotation and tilt from 0° to +85°
Durability
316L stainless steel enclosure with IP66 and IP68 protection

Certifications and compliances

ATEX

When Ta: -40°C to +60°C

  • Ex II 2 G Ex db IIC T6 Gb (without optical fibre)
  • Ex II 2 G Ex tb IIIC T80°C Db (without optical fibre)

or

  • Ex II 2 G Ex db op pr IIC T6 Gb (with optical fibre)
  • Ex II 2 G Ex tb op pr IIIC T80°C Db (with optical fibre)

            

When Ta: -40°C to +70°C

  • Ex II 2 G Ex db IIC T5 Gb (without optical fibre)
  • Ex II 2 G Ex tb IIIC T95°C Db (without optical fibre)

or

  • Ex II 2 G Ex db op pr IIC T5 Gb (with optical fibre)
  • Ex II 2 G Ex tb op pr IIIC T95°C Db (with optical fibre)

 

Certificate: DNV 24 ATEX 64079X

 

IECEx

When Ta: -40°C to +60°C

  • Ex db IIC T6 Gb (without optical fibre) or Ex db op pr IIC T6 Gb (with optical fibre)
  • Ex tb IIIC T80°C Db (without optical fibre) or Ex tb op pr IIIC T80°C Db (with optical fibre)    

When Ta: -40°C to +70°C

  • Ex db IIC T5 Gb (without optical fibre) or Ex db op pr IIC T5 Gb (with optical fibre)
  • Ex tb IIIC T95°C Db (without optical fibre) or Ex tb op pr IIIC T95°C Db (with optical fibre)

 

Certificate: IECEx DNV 24.0007X

 

 

Design Features

  • ATEX and IECEx certified
  • Up to 5MP resolution
  • Zooming capability
  • ONVIF compliant
  • Voltage input options of 110~240VAC or 24VAC/DC or POE
  • Ethernet network or fiber optic transmission options
  • Continuous 360° pan and +/-85° tilt rotation
  • Variable speed 0.1°/s to 200°/s
  • Pendant mount or wall mount installation

Standard Materials

  • 316L stainless steel
规格

Ordering Requirements YHQ80 (EN)

YHQ80 Config Option

显示差异
仅显示不同点
隐藏空白功能
下载链接
X
Download Close