Eaton's Bussmann Bussmann™ series 10 x 38 mm (13/32” x 1 ½”) fuses are offered in multiple termination styles and for an array of applications.
The EVM10, EXM10, and EKM10 families of fuses provide high voltage (up to 1000 V) DC-rated overcurrent protection for electric vehicle power management. They are offered with multiple termination styles (including bolt down, and PCB) available.
Eaton’s KLKE fast-acting fuses are designed to protect control circuits, lighting circuits, industrial control panels, and other electrical applications. These 600 Vac/dc rated supplementary fuses have high interrupting ratings and current limiting capability. They are offered in cylindrical cartridge, PCB terminal mount or bolt-down terminals.
ELV10: (10 x 25 mm) 100 - 200 Vdc high breaking capacity, bolt-down and PCB mount fuse
EUC10: (10 x 25 mm) 500 Vdc high breaking capacity bolt-down fuse
EDC10: (10 x 32 mm) high breaking capacity bolt-down and PCB mount fuse
EVM10: (10 x 38 mm) 500 Vdc high breaking capacity bolt-down and PCB mount fuse
EXM10: (10 x 38 mm) 750 - 800 Vdc high breaking capacity bolt-down and PCB mount fuses
EKM10: (10 x 38 mm) 1000 Vdc high breaking capacity bolt-down and PCB mount fuse
An EE Power Day session, partnered with EE Power
As vehicles move towards full electrification, EV fuses are now a crucial component of 400 Vdc to 1000 Vdc systems functioning as safety critical protective devices.
This session reviews key fuse selection criteria—such as current and voltage ratings, breaking capacity, and environmental conditions—alongside evolving industry standards and best practices.