下载文档 () / 20
动力,因我们而不同*

Capri BB & BP - Marine cable glands

Our range of marine BB / BP cable glands are specific French Navy cable management solutions as per the former MN 823-C standards.

These IP66 tight cable glands allow the connection of non armoured or marine cables without the coupling of the armour and are specifically designed for bulkhead pass-through purposes.

Flange mounted and available in natural bronze, BB / BP series are single seal glands. With two operating temperatures ranges, the BB / BP ranges meet the different requirements for cable entries management in marine environments.

Material
Natural bronze
Supplied with
Neoprene (BB) or rubber (BP) sealing ring
Standards
MN 823 C

Cable types

Protection category

Strength and corrosion protection

The neoprene (BB) or rubber (BP) sealing ring achieves a tensile strength and a protection against corrosion.

Perfect adaptability to medium and extreme environments

Depending on the models, two operating temperature ranges are proposed: - 40 °C to + 130 °C (BB) and - 20 °C to + 100 °C (BP), therefore cable glands fully meets the current needs for cable entries management in extreme and medium marine environments.

Capri - over 60 years expertise and knowledge

For over 60 years, Capri has been known as a world-class solution in electrical termination for industrial and hazardous applications. Today, alongside Redapt and Raxton it continues to be at the forefront of innovation in the market.

Looking for a marine cable gland for armoured or non-armoured cables ?

规格

BB and BP ordering information

下载链接
X
Download Close