下载文档 () / 20
动力,因我们而不同*

Capri Earth Tag - ADE cable glands accessory

Earth tags are designed specifically to be implemented with the cable glands of the ADE series. They offer options for earthing the armour of the cables through the gland itself. 

For further alternative materials, see the Raxton Earth tags. 

Protection category

Compatible with Eaton's ADE series of cable glands

Capri - over 60 years expertise and knowledge

For over 60 years, Capri has been known as a world-class solution in electrical termination for industrial and hazardous applications. Today, alongside Redapt and Raxton it continues to be at the forefront of innovation in the market.
规格

Capri Earth Tag ordering information - ISO Metric Selection table

All dimensions in mm
Thread size Earth tag Nickel-plated brass
Catalog number
Stainless steel 316L
Catalog number
A B C D
16 48.5 30.0 6.5 24.5 CAP567034 CAP567039
20 53.8 33.0 7.0 28.6 CAP567054 CAP567059
25 61.5 36.0 10.5 34.0 CAP567074 CAP567079
32 73.0 41.0 12.2 42.0 CAP567094 CAP567099
40 86.5 44.5 13.5 54.0 CAP567124 CAP567129
50 111.5 58.0 13.5 67.0 CAP567154 CAP567159
63 125.5 67.0 13.5 77.0 CAP567184 CAP567189
75 137.5 73.0 13.5 89.0 CAP567194 CAP567199
90 167.0 93.0 13.5 109.5 CAP567214 CAP567219
110 214.0 125.0 13.5 138.0 CAP567234 CAP567239

Capri Earth Tag ordering information - NPT Metric Selection table

All dimensions in mm

NPT - Metric selection table

Thread size Earth tag Nickel-plated brass
Catalog number
Stainless steel 316L
Catalog number
A B C D
1/2" 61.5 33.0 10.5 28.6 CAP567064 CAP567069
3/4" 73.0 36.0 12.2 34.0 CAP567084 CAP567089
1" 73.0 41.0 12.2 42.0 CAP567104 CAP567109
1 1/4" 86.5 44.5 13.5 54.0 CAP567134 CAP567139
1 1/2" 111.5 58.0 13.5 54.0 CAP567154 CAP567159
2" 125.5 67.0 13.5 77.0 CAP567174 CAP567159
2 1/2" 137.5 73.0 13.5 89.0 CAP567194 CAP567199
3" 167.0 93.0 13.5 109.5 CAP567214 CAP567219
3 1/2" 188.0 107.3 13.5 121.5 CAP567224 CAP567229
4" 214.0 125.0 13.5 138.0 CAP567244 CAP567249

显示差异
仅显示不同点
隐藏空白功能
下载链接
X
Download Close