下载文档 () / 20
动力,因我们而不同*

Capri ISOCAP & NORMADIX - Metallic industrial cable glands

Our range of nickel-plated brass, industrial cable glands ISOCAP and NORMADIX allows the connection of non-armoured cables.

Provided with ISO and Pg threads, this range offers a very compact design which makes ISOCAP and NORMADIX a very cost-effective solution in industrial applications where space saving is a must.

The cable gland accomodates a thermopastic elastomer sealing ring which achieves both an IP66 tightness on the outer sheath of the cable and a perfect tensile strength. In addition, the colour of the sealing ring is different according to the size of the cable gland which allows a quick and easy identification.

Material
Nickel Plated Brass
Continuous operating temperature
-5 °C to + 70 °C
Compact design
Suitable for tight spaces

Cable types

Protection category

Tightness and perfect tensile strength

The cable glands accommodates a thermoplastic elastomer sealing ring which achieves both an IP66 tightness on the outer sheath of the cable and a perfect tensile strength. In addition, the colour of the sealing ring is different according to the size of the cable gland which allows a quick and easy identification.

Perfect adaptability to industrial environments

With an operating temperature range of -5°C to +70°C, the ISOCAP/NORMADIX range fully meets the current needs for cable entries management in industrial environments.

Capri - over 60 years expertise and knowledge

For over 60 years, Capri has been known as a world-class solution in electrical termination for industrial and hazardous applications. Today, alongside Redapt and Raxton it continues to be at the forefront of innovation in the market.

Looking for a plastic gland with a color seal or a metallic cable gland for armored or non-armored cables ?

规格

Capri ISOCAP ordering information

isocap-product-code-builder.jpg

Capri NORMADIX ordering information

normadix-product-code-builder.jpg

显示差异
仅显示不同点
隐藏空白功能

Works great with our conduit and fittings range

The ISOCAP and NORMADIX Series can be completed with one of our conduit or fitting ranges to enable getting several installation options, and this into a easier and faster way.
下载链接
X
Download Close