下载文档 () / 20
动力,因我们而不同*

Capri JUDODIX metallic fittings

JUDODIX is a range of conduit fittings for use with Eaton's CAPRIPLAST and CAPRIFLEX helically wound steel industrial conduit.

Securing on the inner and the outer of the conduit, JUDODIX fittings provide IP66 protection.

Available in nickel-plated brass or stainless steel, JUDODIX fittings offer ISO and Pg, male and female thread options which make these truly flexible fittings.

Protection rating
IP66 following NF EN 60529
Thread options
Male and female
Compatible conduit
CAPRIPLAST and CAPRIFLEX

Flexible and versatile fitting for industrial applications

JUDODIX fittings offer ISO and Pg, male and female thread options which make these truly flexible products.

Material options 

  • Nickel-plated brass with a polyethene terminal.
  • Stainless steel 316L with a polyethene terminal.

Temperature range

  • -5°C to +90°C
  • -45°C to + 400°C for the full metallic version

Certifications

  • ISO metric thread - NF EN 60423 and NF EN 50262
  • Electrical thread Pg - UTE C 68311 and DIN 40430
Manufacturing plant industrial robot

Cable types

Protection category

Designed to work with Eaton's CAPRIPLAST and CAPRIFLEX conduit

Capri - Over 60 years expertise and knowledge

For over 60 years, Capri has been known as a world-class solution in electrical termination for industrial and hazardous applications. Today, alongside Redapt and Raxton it continues to be at the forefront of innovation in the market.
规格

JUDODIX fittings - Ordering information

  • JUDODIX Stainless steel 316L - ISO thread

Male fitting

  • JUDODIX Stainless steel 316L - Pg thread

Male fitting

  • JUDODIX Nickel-plated brass - ISO thread

Male fitting

Female fitting

  • JUDODIX Nickel-plated brass - Pg thread

Male fitting

Female fitting

JUDODIX terminals accessories - Ordering information

  • Isolated terminal
  • Metallic terminal
  • Earthing terminal

JUDODIX Stainless steel 316L
- ISO thread

Male fitting

Size Male Thread ISO E L C Flat A Flat B Catalogue number
7 M12 6.0 10.0 7.5 19.0 17.0 CAP339129
9 M16 6.0 12.5 9.0 22.0 20.0 CAP339169
11 M20 7.0 13.0 11.5 26.0 24.0 CAP339229
13 M20 7.0 13.0 13.5 28.0 26.0 CAP339209
16 M25 8.0 14.0 15.0 30.0 28.0 CAP339259
21 M25 8.0 16.5 20.0 36.0 34.0 CAP339269
21 M32 8.0 16.5 20.0 36.0 36.0 CAP339329
29 M32 8.0 19.5 26.5 47.0 45.0 CAP339339
29 M40 10.0 19.5 26.5 47.0 45.0 CAP339409
36 M40 10.0 26.0 34.5 60.0 56.0 CAP339419
36 M50 11.0 26.0 34.5 60.0 56.0 CAP339509
48 M63 11.0 32.5 45.5 74.0 70.0 CAP339639
3 M90 22.0 51.0 70.5 120.0 110.0 CAP339909

JUDODIX Stainless steel 316L
- Pg thread

Male fitting

Size Male Thread Pg E L C Flat A Flat B Catalogue number
7 Pg7 6.0 10.0 7.5 19.0 17.0 CAP330709
9 Pg9 6.0 12.5 9.2 22.0 20.0 CAP330909
11 Pg11 7.0 13.0 11.9 26.0 24.0 CAP331109
13 Pg13 7.0 13.0 13.5 28.0 26.0 CAP331309
16 Pg16 8.0 14.0 15.0 30.0 28.0 CAP331609
21 Pg21 8.0 16.5 20.0 36.0 34.0 CAP332109
29 Pg29 8.0 19.5 26.5 47.0 45.0 CAP332909
36 Pg36 8.0 26.5 34.5 60.0 56.0 CAP333609
48 Pg48 DIN 10.0 33.0 45.0 74.0 70.0 CAP334889
48 N°48 NFC 10.0 33.0 45.0 74.0 70.0 CAP334809
3 3" 11.0 60.0 70.5 120.0 110.0 CAP335309
4 4" 22.0 60.0 96.0 150.0 150.0 CAP335409

JUDODIX Nickel-plated brass
- ISO thread

Male fitting

Size Male Thread ISO E L C Flat A Flat B Catalogue number
7 M12 6.0 10.0 7.5 19.0 17.0 CAP339124
9 M16 6.0 12.5 9.0 22.0 20.0 CAP339164
11 M20 7.0 13.0 11.5 26.0 24.0 CAP339224
13 M20 7.0 13.0 13.5 28.0 26.0 CAP339204
16 M25 8.0 14.0 15.0 30.0 28.0 CAP339254
21 M25 8.0 16.5 20.0 36.0 34.0 CAP339264
21 M32 8.0 16.5 20.0 36.0 36.0 CAP339324
29 M32 8.0 19.5 26.5 47.0 45.0 CAP339334
29 M40 10.0 19.5 26.5 47.0 45.0 CAP339404
36 M40 10.0 26.0 34.5 60.0 56.0 CAP339414
36 M50 11.0 26.0 34.5 60.0 56.0 CAP339504
48 M63 11.0 32.5 45.5 74.0 70.0 CAP339634
3 M90 22.0 51.0 70.5 120.0 110.0 CAP339904

JUODDIX Nickel-plated brass
- ISO thread

Female fitting

Size Female Thread ISO E L C Flat A Flat B Catalogue number
7 M12 6.0 10.0 7.5 19.0 17.0 CAP629124
9 M16 6.0 12.5 9.0 22.0 20.0 CAP629164
11 M20 7.0 13.0 11.5 26.0 24.0 CAP629224
13 M20 7.0 13.0 13.5 28.0 26.0 CAP629204
16 M25 8.0 14.0 15.0 30.0 28.0 CAP629254
21 M25 8.0 16.5 20.0 36.0 34.0 CAP629264
21 M32 8.0 16.5 20.0 36.0 36.0 CAP629324
29 M32 8.0 19.5 26.5 47.0 45.0 CAP629334
29 M40 10.0 19.5 26.5 47.0 45.0 CAP629404
36 M40 10.0 26.0 34.5 60.0 56.0 CAP629414
36 M50 11.0 26.0 34.5 60.0 56.0 CAP629504
48 M63 11.0 32.5 45.5 74.0 70.0 CAP629634
3 M90 22.0 51.0 70.5 120.0 110.0 CAP629904

JUDODIX Nickel-plated brass
- Pg thread

Male fitting

Size Male Thread Pg E L C Flat A Flat B Catalogue number
7 Pg7 6.0 10.0 7.5 19.0 17.0 CAP330704
9 Pg9 6.0 12.5 9.2 22.0 20.0 CAP330904
11 Pg11 7.0 13.0 11.9 26.0 24.0 CAP331104
13 Pg13 7.0 13.0 13.5 28.0 26.0 CAP331304
16 Pg16 8.0 14.0 15.0 30.0 28.0 CAP331604
21 Pg21 8.0 16.5 20.0 36.0 34.0 CAP332104
29 Pg29 8.0 19.5 26.5 47.0 45.0 CAP332904
36 Pg36 8.0 26.5 34.5 60.0 56.0 CAP333604
48 Pg48 DIN 10.0 33.0 45.0 74.0 70.0 CAP334884
48 N°48 NFC 10.0 33.0 45.0 74.0 70.0 CAP334804
3 3" 11.0 60.0 70.5 120.0 110.0 CAP335304
4 4" 22.0 60.0 96.0 150.0 150.0 CAP335404

JUDODIX Nickel-plated brass
- Pg thread

Female fitting

Size Female Thread Pg E L C Flat A Flat B Catalogue number
7 Pg7 6.0 10.0 7.5 19.0 17.0 CAP620704
9 Pg9 6.0 12.5 9.2 22.0 20.0 CAP620904
11 Pg11 7.0 13.0 11.9 26.0 24.0 CAP621104
13 Pg13 7.0 13.0 13.5 28.0 26.0 CAP621304
16 Pg16 8.0 14.0 15.0 30.0 28.0 CAP621604
21 Pg21 8.0 16.5 20.0 36.0 34.0 CAP622104
29 Pg29 10.0 19.5 26.5 47.0 45.0 CAP622904
36 Pg36 11.0 26.5 34.5 60.0 56.0 CAP623604
48 N°48 NFC 10.0 33.0 45.0 74.0 70.0 CAP624804

 JUDODIX - Isolated terminal

Material

  • Polyethylene
Size Ø C Catalogue number
7 7.5 CAP330737
9 9.0 CAP330937
11 11.9 CAP331137
13 13.5 CAP331337
16 15.0 CAP331637
21 20.0 CAP332137
29 26.5 CAP332937
36 34.5 CAP333637
48 45.5 CAP334837
3 70.5 CAP335337
4 96.0 CAP335437

JUDODIX - Metallic terminal

Material

  • Nickel-plated brass (1) and (2)
Size Ø C Catalogue number
7 8.0 CAP330744
9 9.5 CAP330944
11 12.5 CAP331144
13 14.5 CAP331344
16 16.0 CAP331644
21 21.0 CAP332144
29 28.5 CAP332944
36 37.0 CAP333644
48 48.5 CAP334844

JUDODIX - Earthing terminal

Material

  • Brass (1) and polyethylene (2)
Size Ø C Catalogue number
7 8.0 CAP330730
9 9.5 CAP330930
11 12.9 CAP331130
13 14.5 CAP331330
16 16.0 CAP331630
21 21.0 CAP332130
29 28.5 CAP332930
36 37.0 CAP333630
48 48.5 CAP334830

显示差异
仅显示不同点
隐藏空白功能
下载链接
X
Download Close