下载文档 () / 20
动力,因我们而不同*

Capri Newcap "e" - Non armored cable glands

The NEWCAP "e" range is a metallic cable gland for non-armored cable approved for Exe applications: Newcap CT "e" and Newcap MS "e".

It features plated brass and stainless materials and an EMC protected version these glands have a wide range of uses.

Protection Type
Increased Safety Ex eb, Restricted Breathing Ex nR, Dust Ex tb
Continuous operating temperature
-20 °C to + 80 °C
Cable types
Non armoured cables, steel wire braided armoured cables

Cable types

Protection category

Other certificates: NEPSI & SABS

Shipping applications: ABS & DNV

Neoprene sealing on the Capri Newcap E

Neoprene sealing

The best choice for typical operating temperatures and good resistance to many common chemicals.
Lamellas clamping system on the Capri Newcap E

Lamellas system

Provide better clamping efficiency on the cable.

EMC Protection

Option 1

Newcap CT ensures EMC protection without interrupting the braided armor.
EMC Protection on the Newcap MS

Option 2

Newcap MS ensures EMC protection by reversing the braided armor on the lamellas ring.

How to install a Capri Newcap CT-e cable gland with braided cable

How to install a Capri Newcap MS-e cable gland with non-armored cable or braided cable.

Capri - Over 60 years expertise and knowledge

For over 60 years, Capri has been known as a world-class solution in electrical termination for industrial and hazardous applications. Today, alongside Redapt and Raxton it continues to be at the forefront of innovation in the market.
规格

Capri NEWCAP MS-e - Ordering information

Capri NEWCAP CT-e - Ordering information

显示差异
仅显示不同点
隐藏空白功能
下载链接
X
Download Close