下载文档 () / 20
动力,因我们而不同*

Capri UNICAP - Plastic industrial cable glands

The Capri UNICAP is a versatile plastic cable gland for use in various industrial and residential applications with non-armored round cables.

It features an extended operating temperature range compared to simple plastic glands in the range of -20 °C to +100 °C and is rated to IP64 for ultimate protection from dust and water.

Available in ISO and PG threads and conforming to EN62444 this gland is available as stand-alone or kitted with relevant accessories.

Material
Polyamide 6
Continuous operating temperature
-20°C to +100°C

Cable types

Certification

Unicap range : UL certified

The industrial plastic cable gland Unicap is now UL certified, ensuring a complete conformity to North American requirements. The UL Recognised Component brand is specifically used for components of an electrical system, and represents a real guarantee of safety for manufacturers and end users.

Tightness and strength

The Unicap cable gland achieves both a tightness on the outer sheath of the cable as well as a perfect tensile strength. Mounted alone, it offers an IP64. The tightness is reinforced and ensures an IP68 protection if we add a thermoplastic washer.

Extreme environment conditions

With an operating temperature range of -20°C to +100°C, the UNICAP range meets severe industrial environments constraints.

Looking for a plastic gland or a metallic cable gland for armored or non-armored cables ?

Capri - over 60 years expertise and knowledge

For over 60 years, Capri has been known as a world-class solution in electrical termination for industrial and hazardous applications. Today, alongside Redapt and Raxton it continues to be at the forefront of innovation in the market.
规格

Capri UNICAP ordering information

unicap-product-code-builder.png

Works great with our conduit and fittings range

The UNICAP Series can be completed with one of our conduit or fitting ranges to enable getting several installation options, and this into a easier and faster way.
下载链接
X
Download Close