下载文档 () / 20
动力,因我们而不同*

CAPRIFLEX GS flexible conduit fittings

CAPRIFLEX GS fittings are a range of conduit fittings designed to work with Eaton's CAPRIFLEX GS conduit for industrial applications that require additional resistance to high temperatures.

The connectors specifically terminate the exterior braiding as part of the assembly and are available in fixed and swivel options.

Material
Nickel-plated brass
Special feature
Suitable for EMC applications

High quality fittings for industrial environments

Together with the CAPRIFLEX GS conduits, these fittings offer the ultimate protection in industrial environments where resistance to high temperatures or screening is required.

All approved to IP40, the range includes straight and swivel options.

Horizontal color image of large group of automated injection moulding machines for plastic parts production.

Cable types

Protection category

Choose a fitting to ensure hassle free installation and ongoing reliability

CAPRIFLEX fixed fitting

Suitable for knockouts, the fixed fitting features a high tensile strength of 120kg (20mm size) and is made from nickel-plated brass.

Thread options
ISO metric thread - IEC EN 61386

IP rating
IP40

Temperature range
-100 °C to +300 °C

CAPRIFLEX swivel fitting

Suitable for threaded entires or knockouts, the swivel fitting features a high tensile strength of 120kg (20mm size) and is made from nickel-plated brass with an internal plated steel circlip.

Thread options
ISO metric thread - IEC EN 61386

IP rating
IP40

Temperature range
-100°C to +300 °C

Designed to work with Eaton's CAPRIPLAST GS metallic PVC coated flexible conduit

CAPRIPLAST GS is a galvanised steel metallic conduit with a PVC sleeve and a braided steel cover to achieve an EMC protection. 
CAPRIPLAST GS galvanized steel metallic conduit with PVC

Capri - Over 60 years expertise and knowledge

For over 60 years, Capri has been known as a world-class solution in electrical termination for industrial and hazardous applications. Today, alongside Redapt and Raxton it continues to be at the forefront of innovation in the market.
规格

CAPRIFLEX GS fittings ordering information

  • CAPRIFLEX GS fixed fitting
  • CAPRIFLEX GS swivel fitting

 CAPRIFLEX GS fixed fitting

Size A ISO B C D E F Catalogue Number
12 M16 10.0 8.5 28.0 17.0 17.0 CAP301274
16 M16 10.0 11.5 28.0 20.0 20.0 CAP301674
20 M20 10.0 15.3 30.8 24.0 26.0 CAP302074
25 M25 10.0 19.1 32.5 29.0 29.0 CAP302574
32 M32 13.0 26.0 39.3 36.0 38.0 CAP303274
40 M40 14.0 34.6 42.8 48.0 48.0 CAP304074
50 M50 15.0 44.7 48.0 58.0 58.0 CAP305074

 CAPRIFLEX GS swivel fitting

Size A ISO B C D E F Catalogue Number
12 M16 9.0 8.5 36.2 17.0 17.0 CAP301264
16 M16 10.0 11.5 38.1 20.0 20.0 CAP301664
20 M20 10.0 15.3 40.0 24.0 26.0 CAP302064
25 M25 12.0 19.1 47.2 29.0 29.0 CAP302564
32 M32 13.0 26.0 52.6 38.0 38.0 CAP303264
40 M40 14.0 34.6 27.8 48.0 48.0 CAP304064
50 M50 15.0 44.7 60.2 58.0 58.0 CAP305064
下载链接
X
Download Close