CAPRIROK is a range of high-quality metallic conduit fittings for use with Eaton's PVC coated metallic liquid tight style conduit CAPRIROK.
Working together they offer essential protection in industrial, machine tools or outdoor installations where liquid-tight and resistance to oils are required.
Nickel-plated brass fitting with nylon compression seal and insulated throat with electrical thread Pg (UTE C68311 and DIN40430) and ISO metric thread (NF EN 60423 and NF EN 50262) options.
RoHS compliant, the fitting is IP66 / IP67 / IP68 5 bar / IP69 : protected following NF EN 60529. It provides high tensile strength, oil & corrosion-resistant and ensures high mechanical strength and electrical continuity.
CAPRIROK is a range of metallic conduit with a black PVC cover for enhanced protection.
Available in galvanized steel, the CAPRIROK range fully meets the specific needs for cable protection in harsh industrial environments. Used together with our CAPRIROK fittings, it provides a full and reliable conduit solution.
Size | Thread ISO | Ø C | D | F | Thread Length E | Length L | Catalogue Number |
10 | M12 | 5.6 | 20.0 | 20.0 | 10.0 | 19.8 | CAP641034 |
12 | M16 | 8.6 | 22.0 | 24.0 | 10.0 | 19.8 | CAP641234 |
16 | M16 | 10.7 | 24.0 | 26.0 | 12.0 | 21.0 | CAP641734 |
16 | M20 | 10.7 | 24.0 | 26.0 | 12.0 | 21.0 | CAP641934 |
20 | M20 | 14.5 | 26.0 | 29.0 | 12.0 | 21.5 | CAP642034 |
25 | M25 | 18.0 | 33.0 | 35.0 | 14.0 | 26.5 | CAP642534 |
32 | M32 | 24.6 | 40.0 | 42.0 | 15.0 | 30.8 | CAP643234 |
40 | M40 | 32.7 | 50.0 | 52.0 | 16.0 | 31.5 | CAP644034 |
50 | M50 | 37.7 | 58.0 | 58.0 | 18.0 | 35.0 | CAP645034 |
63 | M63 | 49.0 | 70.0 | 70.0 | 20.0 | 38.8 | CAP646334 |
Size | Thread Pg | Ø C | D | F | Thread Length E | Length L | Catalog Number |
10 | Pg7 | 5.7 | 20.0 | 22.0 | 10.0 | 19.8 | CAP640734 |
12 | Pg9 | 8.6 | 20.0 | 24.0 | 10.0 | 19.8 | CAP640934 |
16 | Pg11 | 10.7 | 24.0 | 26.0 | 10.0 | 21.0 | CAP641134 |
16 | Pg13 | 10.7 | 24.0 | 26.0 | 10.0 | 21.0 | CAP641334 |
20 | Pg16 | 14.5 | 26.0 | 29.0 | 11.0 | 21.5 | CAP641634 |
25 | Pg21 | 18.0 | 33.0 | 35.0 | 12.0 | 26.5 | CAP642134 |
32 | Pg29 | 24.6 | 40.0 | 42.0 | 12.0 | 30.8 | CAP642934 |
40 | Pg36 | 32.7 | 50.0 | 52.0 | 14.0 | 31.5 | CAP643634 |
50 | Pg42 | 37.7 | 58.0 | 58.0 | 15.0 | 35.0 | CAP644234 |
63 | Pg48 DIN | 49.0 | 70.0 | 70.0 | 18.0 | 38.8 | CAP644834 |
Diameter | |||
Size | External A | Internal C | Catalogue Number |
10 | 13.8 | 5.6 | CAP331014 |
12 | 16.2 | 8.6 | CAP331214 |
16 | 19.9 | 10.7 | CAP331614 |
20 | 23.8 | 14.5 | CAP332014 |
25 | 29.8 | 18.0 | CAP332514 |
32 | 36.4 | 24.6 | CAP333214 |
40 | 45.0 | 32.7 | CAP334014 |
50 | 51.4 | 37.7 | CAP335014 |
63 | 62.8 | 49.0 | CAP336314 |
Size | Internal Ø A | Width B | Width C | Fixing Hole D | Order unit | Catalogue Number |
10 | 11.0 | 12.7 | 17.4 | 5.1 | 10 | CAP641054 |
12 | 14.0 | 12.7 | 17.4 | 5.1 | 10 | CAP641254 |
16 | 17.0 | 12.7 | 17.4 | 5.1 | 10 | CAP641654 |
20 | 21.0 | 12.7 | 17.4 | 5.1 | 10 | CAP642054 |
25 | 25.0 | 12.7 | 17.4 | 5.1 | 10 | CAP642554 |
32 | 34.0 | 12.7 | 17.4 | 5.1 | 10 | CAP643254 |
40 | 44.0 | 25.4 | 30.5 | 14.2x17.5 | 5 | CAP644054 |
50 | 54.0 | 25.4 | 30.5 | 14.2x17.5 | 5 | CAP645054 |
63 | 70.0 | 25.4 | 30.5 | 14.2x17.5 | 1 | CAP646354 |