下载文档 () / 20
动力,因我们而不同*

CAPRISOUPLE plastic fitting

The CAPRISOUPLE range of accessories is a cost-efficient option used with its dedicated range of flexible plastic conduits, both offering a simple and practical solution.

Continuous operating temperature
-5 °C to +70 °C
Available threads
ISO and Pg

Cable types

Protection category

Choose a fitting to ensure hassle free installation and ongoing reliability

Material

  • Polyamide 6.6 - Black RAL 9005

Thread options

  • ISO metric thread - NF EN 60423
  • Electrical Pg thread - UTE C68311 - DIN40430

IP rating

  • IP66 following EN 61386

Applications

  • To used with CAPRISOUPLE plastic conduit

The CAPRISOUPLE fitting works great with Eaton's CAPRISOUPLE plastic conduit range

The CAPRISOUPLE range of spiral plastic conduit offers simple and cost-effective solutions for cable routing and protection.
CAPRISOUPLE entry level industrial conduit

Capri - Over 60 years expertise and knowledge

For over 60 years, Capri has been known as a world-class solution in electrical termination for industrial and hazardous applications. Today, alongside Redapt and Raxton it continues to be at the forefront of innovation in the market.
规格

CAPRISOUPLE plastic fitting ordering information

ISO thread

Size Thread ISO A E L Catalog Number
10 M16 19.0 7.0 11.5 CAP341560
14 M20 22.0 8.0 12.0 CAP342060
16 M20 24.0 8.0 13.0 CAP342760
18 M25 27.0 9.0 13.5 CAP342560
22 M32 32.0 10.0 16.5 CAP343260
30 M40 41.0 12.0 18.5 CAP344060
40 M50 55.0 14.0 18.5 CAP345060
50 M63 65.0 16.0 23.0 CAP346360

Pg thread

Size Thread Pg A E L Catalogue Number
10 9 20.0 7.0 11.5 CAP340900
14 11 24.0 8.0 12.0 CAP341100
16 13 24.0 9.0 13.0 CAP341300
18 16 27.0 9.0 13.5 CAP341600
22 21 36.0 10.0 16.5 CAP342100
30 29 44.0 12.0 18.5 CAP342900
40 36 54.0 14.0 18.5 CAP343600
50 48 67.0 16.0 23.0 CAP344800
下载链接
X
Download Close