下载文档 () / 20
动力,因我们而不同*

Raxton Metallic adaptors & reducers

Raxton Adaptors & reducers provide a mean of connection between dissimilar thread forms or sizes. Both offer Exd flameproof and Exe increased safety protection.

The Exd / Exe reducers effectively reduce the threaded entry diameter of an enclosure to accept a gland or fitting with a smaller thread. 

While the Exd / Exe adaptors work the opposite way effectively increasing the entry thread size.

Protection type
Exd – Flameproof / Exe – Increased Safety
Operating temperature
-60 to +200 °C ; depend on O-ring or sealing washer used

Protection category

View the full Raxton range

Tailor-made thread conversion, created to your exact requirements

Have a specific requirement that is not met by the standard range? Raxton has years of experience of working closely with customers to meet specific project needs and constraints.

Raxton - World-class electrical thread conversion specialists

A recognised thread specialist in hazardous area and industrial applications since 1976, Raxton remains committed to products designed to solve the difficulties which exist today in the electrical industry due to the variety of thread forms in use.
规格

Raxton metallic adaptors and reducers - Ordering information

Male to Female

AB Adaptors

Materials : 

  • Brass
  • Nickel-plated brass
  • Stainless steel

BB Reducers

Materials : 

  • Brass
  • Nickel-plated brass
  • Stainless steel
For products details and ordering information, download our datasheet Metallic adaptors and reducers

Male to male & Female to female

AR Adaptors M-M

Materials: 

  • Brass
  • Aluminium
  • Steel
  • Stainless steel

AU Adaptors F-F HEX

Materials : 

  • Brass
  • Aluminium
  • Steel
  • Stainless steel

AX Adaptors F-F Round

Materials: 

  • Brass
  • Aluminium
  • Steel
  • Stainless steel
For products details and ordering information, download our datasheet Metallic F-F & M-M adaptors

Raxton right angle adaptors - Ordering information

Male to Female, Male to male & Female to female

Right angle adaptors are available in male to female are available in male to female (type FG), male to male (type FK) and female to female (type FN) versions.
eaton-raxton-fg-adaptor.jpg

FG (M-F), FK (M-M) & FN (F-F) Adaptors

Materials : 

  • Brass
  • Aluminium
  • Mild steel
  • Stainless steel
For products details and ordering information, download our datasheet Right angle M-F, M-M & F-F adaptors

显示差异
仅显示不同点
隐藏空白功能
下载链接
X
Download Close