下载文档 () / 20
动力,因我们而不同*

Raxton Nylon adaptors & reducers

Adaptors and reducers provide a mean of connection between dissimilar thread forms or sizes.

Nylon adaptors and reducers are Exe only and produced with a round body. EPDM O-ring and an undercut are fitted to maintain the IP integrity of the installation.

Protection type
Exe – Increased Safety
Operating temperature
-20 to +45 °C

Protection category

View the full Raxton range

Tailor-made thread conversion, created to your exact requirements

Have a specific requirement that is not met by the standard range? Raxton has years of experience of working closely with customers to meet specific project needs and constraints.

Raxton - World-class electrical thread conversion specialists

A recognised thread specialist in hazardous area and industrial applications since 1976, Raxton remains committed to products designed to solve the difficulties which exist today in the electrical industry due to the variety of thread forms in use.
规格

Raxton nylon adaptors and reducers - Ordering information

BJ Reducer

Material : 

  • Glass filled nylon

AJ Adaptor

Material : 

  • Glass filled nylon

显示差异
仅显示不同点
隐藏空白功能
下载链接
X
Download Close