下载文档 () / 20
动力,因我们而不同*

Redapt Swivel adaptors (90° & In-Line)

Redapt 90 degree and In-Line series of explosion-proof swivel adaptors provide a method of matching electrical thread forms on hazardous area approved equipment.

Ensuring the integrity and Ex approval of the installation is maintained, the range's swivel feature enables a full 360 degree choice of cable entry/exit positions. Providing greater flexibility for installers to run cable in any direction making installation in confined or difficult situations much easier.

The cable entry can be aligned without the over or under torque compromise imposed by the direction of the cable. Redapt swivel adaptors are designed for hazardous area applications are certified to protection concepts Exd "Flameproof" and Exe "Increased Safety" for use in Zone 1 and Zone 2 applications.

Ingress protection
IP66/IP68
Certification
Exd I and IIC & Exe I and IIC
Operating Temperature
-50°C to +150°C

Protection category

Options in the swivel adaptors range

View the rest of the Redapt range

Redapt - One of the world's leading manufacturers of Ex approved products

Since 1979, Redapt has been known for its specialism in Ex and is named after its core product range REducers and aDAPTors. Today, alongside Capri and Raxton it continues to be at the forefront of innovation in the market.
规格

Ordering information

Download products datasheets for certifications & compliances information, product coding and thread dimensions below.

Please consider TA-U, TC-U, TD-U, TP-U, TQ-U & TR-U series for certified products replacing FA, FC, FD, FP, FQ & FR Raxton ranges.

TP-U, TQ-U & TR-U Series
90° (Exd/Exe) adaptors

TPU series Redapt 90 degree swivel adaptor

TA-U, TC-U & TD-U Series
In-line Exd/Exe adaptors

TAU series Redapt In-line swivel adaptor

显示差异
仅显示不同点
隐藏空白功能
下载链接
X
Download Close