The Progressive Torque limited-slip differential (PTD) is Eaton's next generation of torque control technology, providing improved traction in the most challenging terrain. This heavy duty solution features unique precision forged gears with a three-pitch design, giving the unit increased strength and capability over standard single-pitch bevel gear products.
Equipment operators will experience an immediate response to changing surface conditions as the exclusive gear design and unbalanced gear meshing will provide a torque bias of up to 3.5:1. Additionally, the PTD is suitable for both original equipment or replacement applications and is engineered to work effectively in front-axle, rear-axle and inter-axle applications.
Work with an Eaton expert to design a unique solution that meets your requirements.