下载文档 () / 20
动力,因我们而不同*

Threadless joints

Eaton’s Gamah™ threadless couplings are ideal lightweight flexible couplings for aerospace fuel, environmental control, water, waste and oxygen systems and are available in various metallic and composite materials. With proper seal selection, the Gamah threadless coupling is well suited for use in fluid systems ranging in temperature from -65°F to +375°F (-53.8°C to 195°C) for metallic assemblies.

规格
下载链接
X
Download Close