知识搜索
下载文档 () / 20
动力,因我们而不同*

FHF ExResistTel Accessories Set

Eaton’s FHF intrinsically safe Ex secondary receiver set can be connected to the ExResistTel and ExResistTel MB telephones (analog versions only). The receiver enables a third person to take part in the telephone conversation.

Eaton’s FHF Ex headset can be connected to all explosionproof telephones from the ExResistTel line (analog and IP). This Ex-headset is designed to improve the user’s communication experience during a telephone call by reducing the surrounding environmental noises and enables telephone calls while carrying out tasks that require the use of both heads, providing an efficient working experience.

The Ex-headset and Ex-secondary receiver are designed for use in hazardous and potentially explosive areas, both manufactured from polyurethane elastomer a durable and reliable material.

Highly certified
Explosionproof protection
Efficient
Reduces high surrounding environmental noises
Robust
Corrosion-free housing

Certifications and compliances

 

 

ATEX

Design features

  • Ingress protection IP54
  • Protection type Ex Secondary Receiver: II 2G Ex ia IIC T6
  • Protection type Ex Headset: II 1G Ex ia IIC T4 Ga
  • Ex Headset with approx. 15 m connection cable

Standard materials

  • Polyurethane elastomer
规格

Ordering Requirements (EN)

dsfh0080-en-fhf-ex-resisttel-explosionproof-accessories-set-config-options.png

Ordering Requirements (DE)

dsfh0080-de-fhf-ex-resisttel-explosionproof-accessories-set-config-options.png
下载链接
X
Download Close