知识搜索
下载文档 () / 20
动力,因我们而不同*

FHF FernTel 3 Weatherproof Telephone Analogue

Eaton’s FHF FernTel 3 is a weatherproof analogue desk/wall telephone. Its elegant design and corrosion and impact resistance makes it suitable for indoor and outdoor use in facilities with non-explosive environments. 

The FernTel 3 is manufactured from polycarbonate, an impact-resistant thermoplastic which provides durability and longevity while minimising the need for maintenance. Its striking signal colors ensure that the FernTel 3 cannot be missed in poor weather or lighting conditions whenever a telephone call is urgently needed. 

This weatherproof telephone is suitable for almost universal use thanks to its amazing transformability: it can effortlessly be converted from an indoor desk telephone to an outdoor wall mounted device. 

The FernTel 3 is available in different variants: 16 keys without display or 21 keys with display. Both variants may be equipped with a spiral cord or armoured cord.

Durability
Housing made of impact-resistant polycarbonate
Flexibility
Available in different variants
Ease of use
Easy to install and maintain

Design features

  • Ringing volume ≥ 95 dB(A) at 1 m distance
  • Menu in 5 languages
  • Optionally handset can be locked (stabilization bracket)
  • Easy installation
  • Available as a keypadless hotline telephone (ZB variant only)
  • Pin code

Standard materials

  • Impact-resistant polycarbonate
规格

Ordering Requirements FernTel 3 (EN)

dsfh0010-en-fhf-ferntel3-weatherproof-config-options.png

Ordering Requirements FernTel 3 (DE)

dsfh0010-de-fhf-ferntel3-weatherproof-config-options.png

Ordering Requirements FernTel W (Weatherproof) (EN)

dsfh0014-en-fhf-ferntel-weatherproof-config-options.png

Ordering Requirements FernTel W (Weatherproof) (DE)

dsfh0014-de-fhf-ferntel-weatherproof-config-options.png
下载链接
X
Download Close