知识搜索
下载文档 () / 20
动力,因我们而不同*

FHF Industrial Telephone Relays

Eaton’s FHF TAR 22 is a telephone connecting relay which is designed specifically for application in rough and harsh conditions in industrial areas. 

The TAR 22 provides potential-free switching contacts for connection of signalling devices, this enables devices such as a horn or flashing light to be switched on by the ringing signal. The ringing break bypass can be custom configured.

This telephone connecting relay is used for ringing signalling purposes when a normal alert signal is not sufficient. The TAR 22 housing is manufactured from glass-reinforced polyester providing durability and longevity, with the enclosure forming a protection degree of IP66.

Robust
Manufactured from glass-reinforced polyester (GRP)
Protection Class
IP 66 according to IEC60529
Reliability
Can withstands the roughest environments

Design features

  • Degree of protection IP 66 in accordance with EN 60529 
  • Ambient temperature -40 °C to +70 °C

Standard materials

  • Glass-reinforced polyester (GRP)
规格

Ordering Requirements (EN)

dsfh0020-en-fhf-tar22-industrial-relay-config-options.png

Ordering Requirements (DE)

dsfh0020-de-fhf-tar22-industrial-relay-config-options.png
下载链接
X
Download Close