下载文档 () / 20
动力,因我们而不同*

AC rated general purpose switches

AC Rated General Purpose Toggles are constructed of thermoset molding material for base material and are available with both short and tall bushing, and short or tall bat levers. 

核心功能

  • One, two, three or four pole construction
  • Two and three position, maintained and momentary circuits
  • Ratings up to 30 amps and ¾ horsepower

Options

  • Lever seals
  • Wire leads or harnesses
  • Different lever lengths
下载链接
X
Download Close