| Catalog Number | ATC Blade Fuses |
| Current Rating | 1-40A |
| Voltage Rating | 32Vdc |
| Interrupt Rating | 1000A @ 32Vdc |
| Housing Material | UL-Rated 94V-0 thermoplastic |
| Terminal Material | Tin-plated zinc alloy |
| Marking | Amperage marking is OCR compliant. |
| Compliances | UL-Recognized (3-40A); SAE J1284; ISO 8820-3 |
| Note | Consult factory for higher voltage fuses. |