下载文档 () / 20
动力,因我们而不同*

HMG fuse holder

The HMG fuse holder accepts industry standard AMG fuses for primary fusing applications. The narrow rugged body makes it ideal for demanding environments such as ‘under the hood’ locations in construction, agriculture, heavy trucking and specialty vehicle applications.

核心功能

  • Side-stackable
  • Bottom side can be insulated from the mounting panel
  • Splash resistant cover.
规格

Specifications

Rating  For use with AMG (Mega) fuses from 100A - 300A 
Temperature rating  -40°F (-40°C) to 260°F (125°C)
Materials  UL 94 V-0 thermoplastic with zinc-plated steel studs
Termination  M8 or 5/16-18 threaded studs and hex nuts for fuse mounting. Wire sizes: #8 AWG - 1/0
Torque rating  150 in-lbs max
Mounting torque rating  Optional mounting hole patterns, 44 in-lbs max
下载链接
X
Download Close