下载文档 () / 20
动力,因我们而不同*

Locking rocker switch

Locking Rockers are ideally suited for such markets as portable tools, computers, lawn and garden equipment, marine and construction. The key to locking or unlocking the switch is a removable paddle rocker cap, which must be inserted in order to move the switch to the ON position. The switch can then still be turned OFF. 

核心功能

  • Patented internal locking mechanism prevents unauthorized or accidental operation for added safety
  • Custom styled, red thermoplastic rocker key with “REMOVE TO LOCK” across the top of the key in raised letters for quick, easy identification
  • Specifically designed butt action contact allows for use on both AC and low voltage DC applications

Options

  • Palm Guard
规格

显示差异
仅显示不同点
隐藏空白功能
下载链接
X
Download Close