下载文档 () / 20
动力,因我们而不同*

Rugged DC-AC Military Power Inverter

Our rugged inverter is designed to meet rigorous military standards for EMC, vibration, and temperature extremes, ensuring reliable performance in the toughest conditions. Leveraging our extensive commercial and military experience, this inverter provides clean, dependable power in severe environments. The True Sine Wave output powers electrical loads including sleep apnea machines, tools, motors, and other demanding devices, delivering a full 1800W output from -40°C to +52°C. The IP 67 sealing ensures robust protection against dust and water ingress, while the use of sealed connectors provides easy installation and increased reliability. Additionally, the J1939 CAN connection allows for seamless control and monitoring with the existing vehicle CAN network.

核心功能

  • 22-32VDC input range, compliant with MIL-STD-1275D
  • Additional compliances include MIL-STD-810F and MIL-STD-461F
  • True Sine Wave output 
  • IP 67 Sealed 
  • Battery over voltage protection 
  • Over temperature shutdown 
  • Automatic over load protection 
  • Short circuit protection 
  • Ground fault protection 
  • AC and DC connectors 
  • J1939 CAN communications
  • Combat override
dcac_inverter_S_220.jpg

S inverters - up to 4.4a / 28v and 1a / 120v

S inverters convert 24VDC - 30VDC inputs into single outputs of 25.4VAC - 28.6VAC or 108VAC - 122VAC. 48 standard models provide 400, 800, 1200 and 1600Hz outputs.

Additional features include:

  • 28Vout and 120Vout models provide up to 4.4 amps and 1 amp, respectively
  • High reliability; 340,600 hours MTBF
  • Options include custom input-voltage ranges, remote output adjustments and encapsulation for severe shock, vibration and acceleration environments

Sn inverters - up to 6.6a / 28v and 1.5a / 120v

SN inverters convert 24VDC - 30VDC inputs into single outputs of 25.4VAC - 28.6VAC or 108VAC - 122VAC. Six standard models provide 400, 800 and 1600Hz outputs.

Additional features include:

  • 28Vout and 120Vout models provide up to 6.6 amps and 1.5 amps, respectively
  • -55 to +100 degrees C operating temperature range
  • Options include custom input-voltage ranges, remote output adjustments, over-temperature protection and encapsulation for severe shock, vibration and acceleration environments
dcac_inverter_SN_220.jpg
dcac_military_inverter_220.jpg

Custom dc/ac inverter capabilities

Eaton's custom DC/AC solutions combine high-efficiency topologies with advanced thermal management techniques to deliver high power densities and uncomprimised performance in mission critical applications. Additional capabilities include:

  • DC inputs from 12V to 600V; single or three-phase outputs from 50Hz to 1600Hz
  • Configurations include: standalone, rackmount, wall mount and NEMA cabinets
  • Comprehensive range of compliances to military electrical and environmental standards
  • Extreme temperature, shock, vibration and EMI/RFI environments
规格

Inverter

• Input: 23 – 32 VDC, compliant with MIL-STD-1275D
• Output: 120 VAC +/- 2% and 230 VAC +/- 2%
• Frequency: 60 Hz +/- 5%
• Max Power: 1800W @ 23-32VDC @42°C, 1600W @52°C
• Regulation 2% over full load range
• Ambient: -40°C to + 52°C
• Cooling: Full conduction, attached to the vehicle chassis
• Nominal Size: 20”L x 4”H x 8”W
• Weight: 25 Lbs
• Efficiency: > 85%
• Communication: J1939 CAN message
    • On / Off control
    • Input OK
    • Output power
    • Fault – when output disabled, report reason

Connectors

1) INPUT----------- MS3452L24-10P / Amphenol GTC030-24-12P-027 or equivalent
2) OUTPUT---------MS3452L16-10S / Amphenol GTC030-16-10S-027 or equivalent
3) CAN BUS--------MS3452L14S-7S / Amphenol GTC030-14S-7S-027 (B30) or equivalent

 

Protection

• Input under/over voltage protection
• Heat sink over temperature protection
• Output overvoltage protection
• Over current protection
• Ground fault protection*

* Not available during Combat Override

Environmental

• MIL-STD-810F

• Thermal shock, thermal stress, mechanical shock and vibration Operation: -40°C to 52°C, attached to the vehicle chassis Storage: -50°C to 71°C

• SAE J1455

• Dust, sand and gravel bombardment

• MIL-STD-461F EMC

• CS101 power leads
• CS114 bulk cable injection
• CS115 bulk current injection
• RE102, electric field (with exceptions)
• RS103, electric field

• Altitude, 0-12,000 ft.

• Sealed to IP67

下载链接
X
Download Close