下载文档 () / 20
动力,因我们而不同*

Stud type junction blocks

With a maximum torque rating at 48 in-lbs, the single stud type junction blocks are ideal for heavy-duty ground or power connection points in AC or DC circuits. The modular design offers design and manufacturing flexibility with feed thru or stand alone mount options available for transformers, communication and computer power sections along with various vehicle electrical systems.

核心功能

  • Termination ratings ranging from 50-400A
  • Studs feature ‘dog point’ to guide nut into thread
下载链接
X
Download Close