知识搜索
下载文档 () / 20
动力,因我们而不同*

CEAG AboX IEC Ex e Explosion Protected Aluminum Terminal Enclosures

Eaton's Crouse-Hinds series CEAG AboX junction and terminal enclosures are engineered for safe and reliable performance in a wide range of hazardous area and harsh applications within oil & gas, petrochemical, chemical and other heavy industries.

The die-cast aluminum AboX is an ATEX and IECEx certified enclosure featuring built-in Ex-e and Ex-i wiring terminals. With an operating temperature range of -60°C to +80°C @T4, AboX is well-suited for all Zone 1, 2, 21 and 22 applications. 

AboX enclosures are designed for use with metallic cable glands and offer cable entries on multiple sides/faces, with industry standard sizes to match common end-user specifications. The lightweight, powder coated enclosure provides excellent corrosion resistance, impact strength and ingress protection.

Safety
Certified as factory-assembled boxes to ATEX, IECEX and EAC standards
Reliability
Operating temperature range of -60°C to +80°C @T4

Certifications and compliances

Standards:

  • IEC 60079-0:2017 / EN IEC 60079-0:2018 general requirements
  • IEC 60079-7:2017 / EN IEC 60079-7:2015 + A1:2018 flameproof requirements "e"
  • IEC 60079-31:2013 / EN 60079-31:2014 protection by enclosure "t"

Certificates and markings:

  • BVS 21 ATEX E 020 X; IECEx BVS 21.0025X
  • ATEX marking: Ex II 2G Ex eb IIC T6 /T5/T4* Gb; Ex II 2D Ex tb IIIC T80°C /T95°C/T130°C* Db
  • IECEx marking: Ex eb IIC T6 /T5/T4* Gb;  Ex tb IIIC T80°C/T95°C/T130°C* Db
  • IP66 accd. IEC60529

* Values of temperature class and surface temperature dependent on ambient temperature and built-in components

Design features

  • Certified as factory-assembled boxes to ATEX, IECEX and EAC standards
  • 12 popular enclosure sizes with max current of 225A and max terminal of 95 sqmm
  • Die cast aluminum enclosure provides IK 09 impact resistance
  • Operating temperature range of -60°C to +80°C @T4
  • Special ROHS compliant Cr-III based chemical pre-treatmen ensures consistent adhesion of powder coating, providing excellent, long-term corrosion protection
  • Cable entries on multiple sides and faces for maximum flexibility
  • Stainless steel captive lid screws will not fall out during  installation and assembly
  • Quick and easy earth connection

Standard materials

  • Enclosure – Aluminum (DIN EN 1706 EN AC-AlSi12)
  • Enclosure finish - Grey (RAL 7035 and RAL 7001), Blue (RAL 5015)
  • Gasket – silicone
  • Lid screws – M4/M6 captive screws (304 stainless steel)
  • Enclosure mounting – 4 holes for M4 to M6 screws
规格

Ordering Information

For ordering information please use the link below to visit the resources page for this product family and look under the "Brochures" heading.
下载链接
X
Download Close