知识搜索
下载文档 () / 20
动力,因我们而不同*

CTB Stainless Steel Enclosures and Junction Boxes

Crouse-Hinds series CTB stainless steel enclosures are ATEX, IECEx and GB/CCC certified to meet the most demanding explosionproof and hazardous area applications.  Engineered to provide superior corrosion resistance, impact strength, thermal protection and ingress protection, CTB enclosures are available in wide range of sizes to match common end-user specifications.

CTB enclosures are manufactured in 316L or 304 stainless steel and are available with an electo-polish or brushed finish.

Safety
Zones 1, 2, 21 and 22
Performance
Protection against corrosion and impact
Reliability
IP66 protection

Certifications and compliances

Marking accd.to IECEx:

  • Ex eb IIC T6...T4 Gb
  • Ex ia IIC T6...T4 Gb
  • Ex eb ia IIC T6...T4 Gb
  • Ex tb IIIC T80℃/T95℃/T110℃ Db IP66

Marking accd.to ATEX:

  • II 2 G Ex eb IIC T6…T4 Gb
  • II 2 G Ex ia IIC T6…T4 Gb
  • II 2 G Ex eb ia IIC T6…T4 Gb
  • II 2 D Ex tb IIIC T80°C/T95°C/T110°C Db

Operating temperature range:

  • -55°C to +55°C

Environmental protection:

  • IP66

Design features

  • Available in 46 standard sizes from 120mm x 120mm to 1000mm x 800m to accommodate a wide variety of applications and customer preferences.
  • Rugged design provides long-life reliability in hazardous and harsh areas where corrosion, impact and adverse environments are common challenges.
  • Enclosure body and cover are available in 1.5mm, 2.0mm and 3.0mm thickness to meet project specification requirements.
  • High integrity single-piece sealing gasket provides superior IP66 ingress protection, even under constant vibration.
  • Captive screws on cover simplifies and speeds fastening to enclosure body.  A quarter-turn lock is also available for added safety and security.
  • Welded-in-place mounting brackets are available in horizontal or vertical configuration for increased mounting flexibility.
  • Robust cover hinges allow for easy and secure opening of cover for internal inspection and maintenance.
  • Designed with a 316L stainless steel internal and external earth stud.
  • Available with up to 3 gland plates (3mm thick).

Standard materials

  • Enclosure body and cover – 316L stainless steel (standard); 304 stainless steel (optional)
  • Enclosure body and cover finish - Brushed (standard); Electro-polished or painted (optional)
  • Gasket – silicone
规格

Ordering Information:

CTB Enclosures catalog numbering tree

Notes:

  • Gland plates are not available for 12 x 12 x 09 and 15 x 15 x 10 enclosure sizes.
  • 1/4 turn locking door is not avialalbe for 12 x 12 x 09 enclosure size.
  • Vertical mounting lugs are available on CTB enclosures.  Please contact Eaton for more information.

Common catalog numbers:

Catalog Number Dimensions (mm)
H x W x D
Material and thickness Gland Plate Cover
CTB H3 121209 0BC 120 x 120 x 95 316L brushed stainless steel - 1.5mm thick None Bolt lock
CTB H3 151510 0C 150 x 150 x 105 316L brushed stainless steel - 1.5mm thick None 1/4 turn lock
CTB H3 191912 1C 190 x 190 x 125 316L brushed stainless steel - 1.5mm thick 1 - Bottom 1/4 turn lock
CTB H3 203015 1C 200 x 300 x 155 316L brushed stainless steel - 1.5mm thick 1 - Bottom 1/4 turn lock
CTB H3 203020 1C 200 x 300 x 205 316L brushed stainless steel - 1.5mm thick 1 - Bottom 1/4 turn lock
CTB H3 203814 1C 200 x 380 x 145 316L brushed stainless steel - 1.5mm thick 1 - Bottom 1/4 turn lock
CTB H3 252514 1C 250 x 250 x 145 316L brushed stainless steel - 1.5mm thick 1 - Bottom 1/4 turn lock
CTB H3 252520 1C 250 x 250 x 205 316L brushed stainless steel - 1.5mm thick 1 - Bottom 1/4 turn lock
CTB H3 252524 1C 250 x 250 x 245 316L brushed stainless steel - 1.5mm thick 1 - Bottom 1/4 turn lock
CTB H3 253515 1C 250  x 350 x 155 316L brushed stainless steel - 1.5mm thick 1 - Bottom 1/4 turn lock
CTB H3 253520 1C 250 x 350 x 205 316L brushed stainless steel - 1.5mm thick 1 - Bottom 1/4 turn lock
CTB H3 254015 1C 250 x 400 x 155 316L brushed stainless steel - 1.5mm thick 1 - Bottom 1/4 turn lock
CTB H3 254020 1C 250 x 400 x 205 316L brushed stainless steel - 1.5mm thick 1 - Bottom 1/4 turn lock
CTB H3 254024 1C 250 x 400 x 245 316L brushed stainless steel - 1.5mm thick 1 - Bottom 1/4 turn lock
CTB H3 302015 1C 300 x 200 x 155 316L brushed stainless steel - 1.5mm thick 1 - Bottom 1/4 turn lock
CTB H3 302020 1C 300 x 200 x 205 316L brushed stainless steel - 1.5mm thick 1 - Bottom 1/4 turn lock
CTB H3 303015 1C 300 x 300 x 155 316L brushed stainless steel - 1.5mm thick 1 - Bottom 1/4 turn lock
CTB H3 303020 1C 300 x 300 x 205 316L brushed stainless steel - 1.5mm thick 1 - Bottom 1/4 turn lock
CTB H3 303024 1C 300 x 300 x 245 316L brushed stainless steel - 1.5mm thick 1 - Bottom 1/4 turn lock
CTB H3 352515 1C 350 x 250 x 155 316L brushed stainless steel - 1.5mm thick 1 - Bottom 1/4 turn lock
CTB H3 352520 1C 350 x 250 x 205 316L brushed stainless steel - 1.5mm thick 1 - Bottom 1/4 turn lock
CTB H3 383824 1C 380 x 380 x 245 316L brushed stainless steel - 1.5mm thick 1 - Bottom 1/4 turn lock
CTB H3 403015 1C 400 x 300 x 155 316L brushed stainless steel - 1.5mm thick 1 - Bottom 1/4 turn lock
CTB H3 403020 1C 400 x 300 x 205 316L brushed stainless steel - 1.5mm thick 1 - Bottom 1/4 turn lock
CTB H3 404015 1C 400 x 400 x 155 316L brushed stainless steel - 1.5mm thick 1 - Bottom 1/4 turn lock
CTB H3 404020 1C 400 x 400 x 205 316L brushed stainless steel - 1.5mm thick 1 - Bottom 1/4 turn lock
CTB H3 405015 1C 400 x 500 x 155 316L brushed stainless steel - 1.5mm thick 1 - Bottom 1/4 turn lock
CTB H3 405020 1C 400 x 500 x 205 316L brushed stainless steel - 1.5mm thick 1 - Bottom 1/4 turn lock
CTB H3 406015 1C 400 x 600 x 155 316L brushed stainless steel - 1.5mm thick 1 - Bottom 1/4 turn lock
CTB H3 406020 1C 400 x 600 x 205 316L brushed stainless steel - 1.5mm thick 1 - Bottom 1/4 turn lock
CTB H3 406024 1C 400 x 600 x 245 316L brushed stainless steel - 1.5mm thick 1 - Bottom 1/4 turn lock
CTB H3 504015 1C 500 x 400 x 155 316L brushed stainless steel - 1.5mm thick 1 - Bottom 1/4 turn lock
CTB H3 504020 1C 500 x 400 x 205 316L brushed stainless steel - 1.5mm thick 1 - Bottom 1/4 turn lock
CTB H3 504027 1C 500 x 400 x 275 316L brushed stainless steel - 1.5mm thick 1 - Bottom 1/4 turn lock
CTB H3 505015 1C 500 x 500 x 155 316L brushed stainless steel - 1.5mm thick 1 - Bottom 1/4 turn lock
CTB H3 505020 1C 500 x 500 x 205 316L brushed stainless steel - 1.5mm thick 1 - Bottom 1/4 turn lock
CTB H3 604015 1C 600 x 400 x 155 316L brushed stainless steel - 1.5mm thick 1 - Bottom 1/4 turn lock
CTB H3 604020 1C 600 x 400 x 205 316L brushed stainless steel - 1.5mm thick 1 - Bottom 1/4 turn lock
CTB H3 605015 1C 600 x 500 x 155 316L brushed stainless steel - 1.5mm thick 1 - Bottom 1/4 turn lock
CTB H3 605020 1C 600 x 500 x 205 316L brushed stainless steel - 1.5mm thick 1 - Bottom 1/4 turn lock
CTB H3 605027 1C 600 x 500 x 275 316L brushed stainless steel - 1.5mm thick 1 - Bottom 1/4 turn lock
CTB H3 606015 1C 600 x 600 x 155 316L brushed stainless steel - 1.5mm thick 1 - Bottom 1/4 turn lock
CTB H3 606020 1C 600 x 600 x 205 316L brushed stainless steel - 1.5mm thick 1 - Bottom 1/4 turn lock
CTB H3 706027 1C 700 x 600 x 275 316L brushed stainless steel - 1.5mm thick 1 - Bottom 1/4 turn lock
CTB H3 807027 1C 800 x 700 x 275 316L brushed stainless steel - 1.5mm thick 1 - Bottom 1/4 turn lock
CTB H3 X08027 1C 1000 x 800 x 275 316L brushed stainless steel - 1.5mm thick 1 - Bottom 1/4 turn lock
下载链接
X
Download Close