知识搜索
下载文档 () / 20
动力,因我们而不同*

AE

Eaton's clogging indicators reliably monitor filter clogging caused by particulate accumulation in hydraulic and lubricating oil filters. The clogging indicators easily integrate into automatic control systems, and ensure continuous contamination control.

The AE 30 and AE 40 clogging indicators are electrical differential pressure indicators.  The AE 70, AE 80 and AE 90 clogging indicators are combined optical and electrical differential pressure indicators..

Filtration Order Center

In our new eStore, you can place and track orders for filtration products always, anywhere, anytime and on any device.
Clogging indicator type
Electrical or Visual-Electrical
max. operating pressure
6,000 psi (420 bar)
operating temperature
14-176 °F (-10-80 °C)

核心功能

  • Easy integration into automatic control system
  • Allows for continuous contamination control and pressure
  • Differential measuring
  • Darly identification of increased contamination
  • Optimal utilization of filter elements 
规格

显示差异
仅显示不同点
隐藏空白功能

Specifications

operating temperature + 14°F to +176° F
resistant to compression: -22°F to +212°F
survival temperature: -40°F to +212°F
max. operating pressure: 6,000 psi
max. pressure difference: 2,320 psi
下载链接
X
Download Close