知识搜索
下载文档 () / 20
动力,因我们而不同*

BECO INTEGRA CART KHF

BECO INTEGRA CART cartridge housings are manufactured of stainless steel AISI 316L and can be applied within the filtration of liquids with high flow rates in Life Science applications. This series is available as 1 x 40" version. The housings are ATEX certified.

# Cartridges
1
Design
Food & Beverage
Material
Stainless Steel AISI 316L

核心功能

  • ATEX certified
  • The application of material AISI 316L avoids corrosion even at long term use
  • Especially designed for high flow rates
  • Easy and fast cartridge change
  • The optimized design allows thorough and fast cleaning
  • Low product loss thanks to compact design
  • Resistant to hot water or steam sterilization
规格

Specifications

Article no. Qty Cartridge length Dimensions inch (mm)   Connections Volume Weight Perm. pressure psi (bar)
    inch A B C D E In-/ Outlet gal (l) lb (kg) liquid | gaseous
KHF14UF8 1 40 59.02 (1,499) 51.26 (1,302) 7.13 (181) 7.91 (201) 39.37 (1,000) 3" 115 (43.5) 84.7 (38.4) 145 | 43 (10 | 3)
KHF14UG8 1 40 59.02 (1,499) 51.26 (1,302) 7.13 (181)
7.91 (201) 39.37 (1,000) 3" 115 (43.5) 84.7 (38.4) 145 | 43 (10 | 3)
KHF14US8 1 40 59.02 (1,499) 51.26 (1,302) 7.13 (181)
7.91 (201) 39.37 (1,000) 3" 115 (43.5) 84.7 (38.4) 145 | 43 (10 | 3)
KHF14UF8V 1 40 59.02 (1,499) 51.26 (1,302) 7.13 (181)
7.91 (201) 39.37 (1,000) 3" 115 (43.5) 92.6 (42.0) 145 | 43 (10 | 3)
KHF14UG8V 1 40 59.02 (1,499) 51.26 (1,302) 7.13 (181)
7.91 (201) 39.37 (1,000) 3" 115 (43.5) 92.6 (42.0) 145 | 43 (10 | 3)
KHF14US8V 1 40 59.02 (1,499) 51.26 (1,302) 7.13 (181)
7.91 (201) 39.37 (1,000) 3" 115 (43.5) 92.6 (42.0) 145 | 43 (10 | 3)

F
= flange; G = thread connection; S = welding end, V = vertical version
Eaton BECO INTEGRA CART KHF Drawing
下载链接
X
Download Close