知识搜索
下载文档 () / 20
动力,因我们而不同*
新

BECO INTEGRA CART KI

Eaton's BECO INTEGRA CART KI cartridge housings are manufactured of AISI 316L stainless steel and designed for liquid filtration in Life Sciences applications.

Available in configurations for 1 to 30 filter cartridges and housing sizes accommodating 10" to 40" cartridges, these ATEX-certified housings are suitable for fluid groups 1 and 2 and can operate at temperatures up to 302°F (150°C) and pressures up to 145 psi (10 bar). Designed in accordance with Pressure Equipment Directive (PED) 2014/68/EU, they feature an optimized design and high-quality surface finish for efficient cleaning and sterilization and are compatible with Eaton BECO filter cartridges with a Code 7 adapter.

Housing sizes
For 10" to 40" cartridges
Designed for
Liquid filtration
Material
Stainless Steel AISI 316L

核心功能

  • ATEX certified
  • Application of material AISI 316L avoids corrosion even at long term use
  • High safety by application of code 7 adapters (double-leaf bayonet locking)
  • Optimized design allows thorough and quick cleaning
  • Low product loss thanks to compact design
  • Resistant to hot water or steam sterilization
  • CIP-cleanable
规格

Specifications

Article no. Qty Cartidge length in Inch Dimensions in (mm)
      A B C D
KI117C10 1 10

31.1 (790)

14.76 (375)

7.44 (189)

4.0 (102)

KI127C10

1

20

40.94 (1040)

14.76 (375)

7.44 (189)

4.0 (102)

KI137C10

1

30

50.78 (1290)

14.76 (375)

7.44 (189)

4.0 (102)

KI147C10

1

40

60.62 (1540)

14.76 (375)

7.44 (189)

4.0 (102)

KI337C15 3 30 51.73 (1314) 12.32 ÷ 14.21 (313 ÷ 361) 12.20 (310) 6.6 (168)
KI347C15 3 40 61.57 (1564) 12.32 ÷ 14.21 (313 ÷ 361) 12.20 (310) 6.6 (168)
KI537C20 5 30 52.28 (1328) 11.22 ÷ 13.11 (285 ÷ 333) 14.88 (378) 8.6 (219)
KI547C20 5 40 62.13 (1578) 11.22 ÷ 13.11 (285 ÷ 333) 14.88 (378) 8.6 (219)
KI837C20 8 30 51.85 ÷ 53.78 (1317 ÷ 1366) 11.18 ÷ 13.07 (284 ÷ 332) 15.90 (404) 10.8 (273)
KI847C20 8 40 61.69 ÷ 63.70 (1567 ÷ 1618) 11.18 ÷ 13.07 (284 ÷ 332) 15.90 (404) 10.8 (273)
Larger housings and other versions available upon request.
Article no. TC connec­tions In-/Outlet Volume gal (l) Weight lb (kg)
       
KA117X25

1"

0.79 (3.0)

15.43 (7.0)

KA127X25

1"

1.19 (4.5)

17.64 (8.0)

KA137X25

1"

1.72 (6.5)

19.84 (9.0)

KA147X25 1" 2.25 (8.5) 22.05 (10.0)
KA337X40 1.5" 4.62 (17.5) 49.38 (22.4)
KA347X40 1.5" 6.08 (23.0) 53.79 (24.4)
KA537X50 2" 7.66 (29.0) 52,91 (24.0)
KA547X50 2" 10.04 (38.0) 55,12 (25.0)
KA837X50 2" 13.08 (49.5) 74.96 (34.0)
KA847X50 2" 16.77 (63.5) 81.57 (37.0)
eaton-beco-integra-cart-ki-drawing.jpg
下载链接
X
Download Close