知识搜索
下载文档 () / 20
动力,因我们而不同*

BF-WP

The Eaton breather filters of the BF-WP Series "breathe" air in and out as the oil level rises and falls. The filters prevent the penetration of contamination from the ambient air in the hydraulic fluid. This circulating air contains articles and moisture that can cause corrosion, increase equipment wear, and reduce fluid performance.

Filter Type
Breather
Air flow
10P: 106-198 gpm
(40-750 l/min)
10VG: 17-37 gpm
(64-140 l/min)
Connection
Thread connection

核心功能

  • Refillable with drying agent
  • Available with adapter and clogging indicator
  • Replacement spin-on air filter available separately
  • Seal and plastic plug prevent moisture entering before installation

Applications

  • Hydraulic systems
  • Bearing lubrication systems
  • Mobile earthmoving equipment
  • Gearboxes
  • Robotic hydraulic systems
规格

Specifications

Type air flow in l/min,   Δp approx. 10 mbar
  10P 10VG
BF-WP 45 400 64
BF-WP 90 750 140
下载链接
X
Download Close