知识搜索
下载文档 () / 20
动力,因我们而不同*

EBF

The Eaton breather filters of the EBF Series "breathe" air in and out as the oil level rises and falls. The filters prevent the penetration of contamination from the ambient air in the hydraulic fluid. This circulating air contains articles and moisture that can cause corrosion, increase equipment wear, and reduce fluid performance. 

Filter Type
Breather
Flow Rate
53-158 gpm @0.14 psi (200-600 l/min @0.01 bar)
Nominal Size
30, 50

核心功能

  • Refillable with drying agent
  • Available with adapter and clogging indicator
  • Replacement spin-on air filter available separately
  • Seal and plastic plug prevent moisture entering before installation

Applications

  • Hydraulic systems
  • Bearing lubrication systems
  • Mobile earthmoving equipment
  • Gearboxes
  • Robotic hydraulic systems
  • Mobile tank systems
  • Diesel fuel storage tanks
  • Transformers with oil cooling systems
  • Vacuum and welding chambers
  • Agricultural equipment
规格

Specifications

nominal size: connection G ¾
filter-fineness: 3P = 3 m paper
connection size: G ¼, G ½, G1

Dimensions

type A B D E width across Q1 Q2 weight kg
TBF ¾ 71 16 80 G ¾ A 30 300 600 0,3

Dimensions

type DN A B C D Q in l/min
BF G ¼ 8 G ¼ 30 10 30 70
BF G ½ 15 G ½ 30 8 31 100
BF G 1 25 G 1 37
10 42 400
下载链接
X
Download Close