知识搜索
下载文档 () / 20
动力,因我们而不同*

PROLINE

The PROLINE 150 HE Series features a low profile design with side inlet and tangential outlet that provides easy and full drainage and reduces housing height to make filter bag change-outs easier. The housing system is offered in 3, 4, 6 and 8 bag configurations and comes standard with filter bag size 02 stainless steel restrainer baskets. 

# Bags
3+
Closure
Eyebolts or Clamp
Design
Economical Multibag

核心功能

  • 150 PSI – For a wide variety of filtration applications.
  • 304 stainless steel for high corrosion resistance.
  • Unique 3-point hold down ensures a high-quality seal between each filter bag and housing body.
  • A spring assisted lifting mechanism balances for quick and easy opening
  • Positive O-ring sealing offers easy and safe operation.
  • Low profile design with side inlet and tangential outlet provides easy and full drainage and reduces housing height to make filter bag change-outs easier

Key PROLINE applications:

  • Solvents, Paints
  • Edible Oils
  • Petrochemicals
  • Water
  • Waste Water
  • Chemicals
  • Metal
  • Automotive
  • Electronics
  • Food and Beverage

Specifications

  • Use with standard #2 size filter bags.
  • 304 stainless steel construction with bead blast external finish.
  • 150# RF flanged inlet and outlet ports for side in/tangential out configuration.
  • Units come standard with a stainless steel support basket.
  • Heavy-duty stainless steel mounting legs are included.
  • Buna-N O-rings for the cover are standard. Viton or EPDM are optional.
  • Available as inline configuration or loop piping configuration (shown).

PROLINE 150 Series HE Multi-Bag Filter Housing

Eaton's PROLINE multi-bag filter housing is equipped with a proven and easy-to-use rugged eye-bolt cover closure. See how it works in this instructional video.

规格

显示差异
仅显示不同点
隐藏空白功能

Specifications

Models No. of
filter bags
Size Flow rate1
GPM (m3/h)
Max. pressure
psi (bar)
Max. temp.
℉ (℃)
Housing volume
gal (l)
Housing weight
lb (kg)
I/O
connections
PMBF-0302-BB10-030A-NT-11HE 3 2
225 (51) 150 (10) 200 (93) 34 (129) 351 (159) 3” in-line
PMBF-0302-BB10-030A-NT-11HE-L 3 2
225 (51) 150 (10) 200 (93) 34 (129) 351 (159) 3” loop
PMBF-0402-BB10-040A-NT-11HE 4 2
400 (91)) 150 (10) 200 (93) 53 (200) 496 (225) 4” in-line
PMBF-0402-BB10-040A-NT-11HE-L 4 2
400 (91) 150 (10) 200 (93) 53 (200) 496 (225) 4” loop
PMBF-0602-BB10-060A-NT-11HE 6 2
900 (204) 150 (10) 200 (93) 75 (284) 680 (308) 6” in-line
PMBF-0602-BB10-060A-NT-11HE-L 6 2
900 (204) 150 (10) 200 (93) 75 (284) 680 (308) 6” loop
PMBF-0802-BB10-080A-NT-11HE 8 2
1409 (320) 150 (10) 200 (93) 123 (466) 870 (394) 8” in-line
PMBF-0802-BB10-080A-NT-11HE-L 8 2
1409 (320) 150 (10) 200 (93) 123 (466) 870 (394) 8” loop
下载链接
X
Download Close