知识搜索
下载文档 () / 20
动力,因我们而不同*

Model 92 Temporary Pipeline Strainer

The Eaton Model 92 strainer is a device temporarily installed in a pipeline to remove sediment and debris from fluids. It is used for piping start-up applications only.It accomplishes straining by directing the fluid through sized openings in the strainer. Once sedi­ment and debris is collected in the strainer, fluid flow is interrupted while the strainer is removed for cleaning or replacement.

Manufacturing Type
Fabricated
Materials
Stainless steel, Special alloys
ANSI Class
150, 300 and 600

核心功能

  • ANSI Class 150, 300, or 600
  • Perforations from 1/32" to 1/2" diameter
  • Mesh Liners of 20, 40, 60, 80, and 100 (best with basket strainers) 
  • Stainless steel or Monel construction

Options

  • Alloy construction, RTJ-style connections

Applications

  • Chemical processing
  • Petroleum
  • Power generation
  • Marine
  • Water
  • Oil & Gas
  • Offshore
  • Iron & Steel
  • Automotive
  • HVAC
  • Pulp & Paper
  • Food & Beverage
  • Pharmaceutical
规格

Dimensions (in/mm) Model 92 cone type

Pipe size A class 150 A class 300 A class 600 B C
2 3.88 / 99 3.88 / 99 4.13 / 105 1.75 / 44 6.0 / 152
21/2 4.63 / 118 4.63 / 118 4.88 / 124 2.25 / 57 7.0 / 178
3 5.13 / 130 5.13 / 130 5.63 / 143 2.75 / 70 9.0 / 229
4 6.63 / 168 6.63 / 168 6.88 / 175 3.50 / 89 12.0 / 305
5 7.50 / 191 7.50 / 191 9.25 / 235 4.63 / 118 14.0 / 356
6 8.50 / 216 8.50 / 216 10.25 / 260 5.50 / 140 17.0 / 432
8 10.75 / 273 10.75 / 273 12.38 / 314 7.13 / 181 23.0 / 584
10 12.13 / 308 13.13 / 334 15.50/ 394 9.00 / 229 27.0 / 686
12 15.88 / 403 15.88 / 403 17.38 / 441 10.88 / 276 32.0 / 813
14 17.50 / 445 17.50 / 445 19.13 / 486 12.63 / 321 33.0 / 838
16 20.00 / 508 20.00 / 508 22.00 / 559 14.50 / 368 39.0 / 991
18 21.38 / 543 21.38 / 543 23.88 / 607 16.38 / 416 44.0 / 1,118
20 23.63 / 600 23.63 / 600 26.63 / 676 18.38 / 467 49.0 / 1,245
24 28.00 / 711 28.00 / 711 30.88 / 784 20.38 / 518 58.0 / 1,473

Dimensions (in/mm) Model 92 basket type

Pipe size A class 150 A class 300 A class 600 B C D
2 3.88 / 99 3.88 / 99 4.13 / 105 1.75 / 44 3.5 / 89 1.0 / 25
21/2 4.63 / 118 4.63 / 118 4.88 / 124 2.25 / 57 4.0 / 102 1.0 / 25
3 5.13 / 130 5.13 / 130 5.63 / 143 2.75 / 70 4.5 / 114 1.0 / 25
4 6.63 / 168 6.63 / 168 6.88 / 175 3.50 / 89 6.0 / 152 2.0 / 51
5 7.50 / 191 7.50 / 191 9.25 / 235 4.63 / 118 7.5 / 191 2.0 / 51
6 8.50 / 216 8.50 / 216 10.25 / 260 5.50 / 140 9.0 / 229 2.0 / 51
8 10.75 / 273 10.75 / 273 12.38 / 314 7.13 / 181 12.0 / 305 2.0 / 51
10 12.13 / 308 13.13 / 334 15.50/ 394 9.00 / 229 14.0 / 356 3.0 / 76
12 15.88 / 403 15.88 / 403 17.38 / 441 10.88 / 276 16.5 / 419 3.0 / 76
14 17.50 / 445 17.50 / 445 19.13 / 486 12.63 / 321 17.0 / 432 4.0 / 102
16 20.00 / 508 20.00 / 508 22.00 / 559 14.50 / 368 19.0 / 483 4.0 / 102
18 21.38 / 543 21.38 / 543 23.88 / 607 16.38 / 416 21.0 / 533 6.0 / 152
20 23.63 / 600 23.63 / 600 26.63 / 676 18.38 / 467 24.0 / 610 6.0 / 152
24 28.00 / 711 28.00 / 711 30.88 / 784 22.38 / 568 28.0 / 711 10.0 / 254
Temporary-PipelineStrainer-1.jpg
Temporary-PipelineStrainer-2.jpg
下载链接
X
Download Close