知识搜索
下载文档 () / 20
动力,因我们而不同*

UMP

Designed and manufactured for oil maintenance and lubrication systems, Eaton’s mobile filter unit is versatile and reliable. In addition to an existing filter, it is ideal for secondary flow filtration. Its portability and compact structural design allows it to operate in difficult to access areas.

The filter units in the UMP series have a pneumatic double diaphragm pump instead of an electronic gear pump, and are suitable for explosion proof applications ( II 2 G/D c IIA T5).

System
Mobile off-line filter unit
Design
Compact and portable with pneumatic double diaphragm pump
Removal of
Particles and water

核心功能

  • Reliable and simple off-line filtration
  • Reinforces existing operating in-line filter
  • Improves cleanliness classes
  • Longer service life of system components and operating fluids
  • Compact design saves space and adapts to your operation
  • High-quality filter elements with high dirt holding capacity
  • Filter elements can be replaced without any tools
  • Safety valves permit unattended operation
  • Uninterrupted filtration during tank filling
  • Optional use of water-absorbing filter elements
规格

Specifications

  UMP 20 UMP 40
filter-fineness: 4, 5, 7 or 10 μm(c) 4, 5, 7 or 10 μm(c)
oil temeprature: +23°F to +140°F -5°C to +60°C
weight: approx. 99 lbs. approx. 48 kg
operating medium: hydraulic oil based on mineral oil from 46 SUS, other media on request hydraulic oil based on mineral oil from 10 mm²/s, other media on request
conductivity: ≥ 200 S/m ≥ 200 S/m
fluid sealing/membrane: Viton / PTFE
Viton / PTFE
下载链接
X
Download Close