知识搜索
下载文档 () / 20
动力,因我们而不同*

BECO MiniCap ACF

BECO MiniCap ACF disposable filter units with BECO CARBON activated carbon depth filter sheets are ready-to-use for the filtration of small volumes for laboratory applications, scale-up trials and sample preparation.

The depth filter sheets of BECO MiniCap ACF disposable filters have a high adsorptive capacity due to the use of immobilized activated carbon and are used for decolorization as well as for the removal of undesired by-products or for taste and odor correction.

Filtration Unit
Totally Disposable
Filter Area
3.3 in² (21.2 cm²)
Use
Scale-up Trials and sample preparation

核心功能

  • The disposable filter unit is autoclavable and there is no cleaning effort required.
  • BECO MiniCap ACF disposable filter units with activated carbon types of different porosity meet the requirements of a broad range of applications.
  • Due to the dust-free handling, the application is simple and clean.
  • The adsorption performance in the BECO MiniCap ACF 02, ACF 03 and ACF 04 is maximized through a carbon content of up to 1000 g/m² and the low endotoxin content ensures high product safety. A Validation Guide for the activated carbon depth filter sheet of BECO MiniCap ACF 03 is available on request.
  • The BECO MiniCap ACF 07.10 disposable filter units were specifically developed for high viscosity liquids and combine adsorptive and depth filtration properties.

Applications:

  • Decolorization and removal of organic impurities from active pharmaceutical ingredients (API) solutions:
    -         Decolorization of antibiotic solutions
    -         Protein and endotoxin removal
    -         Purification of blood plasma products
    -         Treatment of contrast media
  • Decolorization of natural extracts and cosmetics
  • Removal of unwanted by-products from food or dietary supplements, e.g., decolorization of glucose, enzyme and vitamin solutions
  • Correction of taste and color of beverages (Spirits, fruit juices, hard seltzer etc.)
  • Decolorization and removal of organic impurities from chemicals, organic solvents and synthetic oils, e.g., removal of „off-flavor“ and unwanted by-products from silicone oils

Industries:

  • Fine chemicals
  • Pharmaceutical
  • Biotechnology
  • Cosmetics
  • Food and beverage
规格

显示差异
仅显示不同点
隐藏空白功能

Overview of BECO MiniCap ACF Filters

Order number BECO MiniCap ACF Range
F071C300 BECO MiniCap ACF 07.10 Kit (3 pieces)
F002C300 BECO MiniCap ACF 02 Kit (3 pieces)
F003C300 BECO MiniCap ACF 03 Kit (3 pieces)
F004C300 BECO MiniCap ACF 04 Kit (3 pieces)
F100C300

BECO MiniCap ACF–Selection Kit 1 includes:

  • BECO MiniCap ACF 07.10 (1 piece)
  • BECO MiniCap ACF 02 (1 piece)
  • BECO MiniCap ACF 03 (1 piece)
F200C300

BECO MiniCap ACF–Selection Kit 2 (1 kg/m²) includes:

  • BECO MiniCap ACF 02 (1 piece)
  • BECO MiniCap ACF 03 (1 piece)
  • BECO MiniCap ACF 04 (1 piece)

Technical Data

Effective filter area 3.3 in² (21.2 cm²)
Diameter of the filtration unit 2.9 in (74 mm)
Housing Polypropylene according to FDA CFR § 177.1520
Connections (filtrate inlet and outlet) Hose connections 0.24 – 0.47 in (6 – 12 mm) in diameter
Max. inlet and differential pressure 44 psi (300 kPa/3 bar) at 77 °F (25 °C)
Filling volume 0.44 fl oz (13 ml)
Dead volume after purging with compressed air 4.4 psi (30 kPa/300 mbar) 0.17 fl oz (5 ml)
Reference values for the flow capacity 0.08 – 0.14 gal/h (85 – 145 gfd)
5 – 8 ml/min (150 – 250 l/m²/h)
Reference values for filtration volume 0.05 – 2.6 gal (0.2 – 10 liter)
Type Article number of
depth filter
Ash content
%
Bursting strength wet %
psi (kpa)
Water throughput at
Δ p = 14.5 psi gpm/ft²
(Δ p = 100 kPa* l/m²/min)
Endotoxin content
(EU/ml**)
Activated carbon content
(g/m²)
ACF 07.10 19607 15 > 11.6 (80) 34.7 (1415) - 420
ACF 02 19602 2.5 > 11.6 (80) 6.75 (275) < 0.125 1000
ACF 03 19603 5 > 11.6 (80) 7.4 (300) < 0.125 1000
ACF 04 19604 5 > 11.6 (80) 7.4 (300) < 0.125 1000

*         100 kPa = 1 bar
**       Endotoxin content analysis after rinsing with 1.23 gal/ft² (50 l/m²) of WFI (Water for Injection)

下载链接
X
Download Close