知识搜索
下载文档 () / 20
动力,因我们而不同*

LOFMEM TFA

LOFMEM TFA membrane filter cartridges uses absolute rated PTFE membrane combined with PTFE support layers and PFA hardware to create a fluoropolymer pleated cartridge filter suitable for use in the most demanding environments. LOFMEM TFA is manufactured without the use of glues, adhesives or wetting agents, ensuring high purity in every application.

Absolute rated PTFE membrane filter cartridges are designed to resist the most severe chemical exposure environments, making them the preferred choice for demanding high temperature and chemical process applications. LOFMEM TFA is designed for use with strong acids, bases, organic chemicals and oxidizers.

Filter material
PTFE membrane
Retention
Absolute
Max. operating temperature
320 °F (160 °C)

核心功能

  • PTFE membrane
  • Superior chemical resistance
  • Absolute rated filtration
  • All-thermal bonded construction, no adhesives
  • No wetting agents
  • Available in multiple configurations
规格

Specifications

Filter material PTFE membrane
Retention ratings 0.05, 0.10, 0.20, 0.45, 1 µm
Retention efficiency Absolute
Lengths (nominal) 10“, 20“, 30“, 40“
Adapter code 1, 4
Inner core PFA
End caps PFA
Cage PFA
Max. operating temperature 320 °F (160 °C)
Max. differential pressure 72 psid (5.0 bar) at 68 °F (20 °C)
29 psid (2.0 bar) at 248 °F (120 °C)

   
下载链接
X
Download Close